... mm) Differential distance 20% max. Light source Red LED (624 nm) Power supply voltage 10 to 30 VDC±10% ripple (p-p) 10% included Current consumption 25 mA max. Control output NPN open collec...
...ct Iron 30 x 30 x 1 mm Response frequency 0.4 kHz (Average value) Power supply voltage 10 to 30 VDC ripple (p-p) 10% included Leakage current 0.8 mA max. Control output (Switching capacity) 3...