...sition of NC contact closing Left side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form SPST-NO/SPST-NC Rated through current 10 A Ratings (AC) Resisti...
...sition of NC contact closing Left side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form SPST-NO/SPST-NC Rated through current 10 A Ratings (AC) Resisti...
...sition of NC contact closing Left side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form DPST-NC+SPST-NO Rated through current 10 A Ratings (AC) Resisti...
...sition of NC contact closing Left side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form DPST-NC+SPST-NO Rated through current 10 A Ratings (AC) Resisti...
...on Left side Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 3: NC Contact rating Contact form SPST-NC Rated t...
...on Left side Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Contact rating Contact form SPST-NO Rated t...
...on Left side Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NO Contact rating Contact ...
...on Left side Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NC Contact rating Contact ...
...on Left side Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit position 3: NO Con...
...on Left side Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit position 3: NC Con...