...rature Controllers A voltage output used to drive an SSR. The Temperature Controller outputs 12 VDC (22.5 VDC, 24 V, or other voltages depending on the manufacturer and model) o...
... power supply for ES1B Definition The appropriate product category Temperature Controllers A 12-VDC power supply for an ES1B Infrared Temperature Sensor....
... 100 to 120, 200 to 230, 240V AC 12, 18, 24, 48, 100 to 110, 125V DC (models ending in "-S": 24 VDC only) H3YN 24, 100 to 120, 200 to 230V AC 12, 24, 48, 100 to 110, 125V DC Note 1: The above...
... 100 to 120, 200 to 230, 240V AC 12, 18, 24, 48, 100 to 110, 125V DC (models ending in "-S": 24 VDC only) E314634 NRNT2 Recognized H3Y-[]-B 24, 100 to 120, 200 to 230V AC 12, 24, 48, 100 to 1...
...y current: 1 A): 120 V AC: Make: 3.6 A, Break: 0.6 A Max. VA: Make: 432 VA, Break: 72 VA 1 A 30 VDC NKCR/NKCR7 Listed SHL-[]55 A300 (Carry current: 10 A): 120 V AC: Make: 60 A, Break: 6.0 A 2...
... object Iron 5 x 5 x 1 mm Response frequency 1 kHz (Average value) Power supply voltage 5 to 24 VDC ripple (p-p) 10% max. Operating voltage range 4.75 to 30 VDC Current consumption 1...
...ject Iron 5 x 5 x 1 mm Response frequency 1.5 kHz (Average value) Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Leakage current 0.8 mA ...
...ject Iron 5 x 5 x 1 mm Response frequency 1.5 kHz (Average value) Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Leakage current 0.8 mA ...
...ject Iron 5 x 5 x 1 mm Response frequency 1.5 kHz (Average value) Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Leakage current 0.8 mA ...
...ject Iron 5 x 5 x 1 mm Response frequency 1.5 kHz (Average value) Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Leakage current 0.8 mA ...