...n of lead output Right-angle Fastening method M12 Threads Rated voltage 250 VAC Rated current 4 A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 4 to 5...
...tion of lead output Straight Fastening method M12 Threads Rated voltage 250 VAC Rated current 4 A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 3 to 4...
...n of lead output Right-angle Fastening method M12 Threads Rated voltage 250 VAC Rated current 4 A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 3 to 4...
...tion of lead output Straight Fastening method M12 Threads Rated voltage 250 VAC Rated current 4 A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 5 to 6...
...n of lead output Right-angle Fastening method M12 Threads Rated voltage 250 VAC Rated current 4 A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 5 to 6...
...tion of lead output Straight Fastening method M12 Threads Rated voltage 250 VAC Rated current 4 A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 4 to 5...
...n of lead output Right-angle Fastening method M12 Threads Rated voltage 250 VAC Rated current 4 A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 4 to 5...
...tion of lead output Straight Fastening method M12 Threads Rated voltage 250 VAC Rated current 4 A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 3 to 4...
...n of lead output Right-angle Fastening method M12 Threads Rated voltage 250 VAC Rated current 4 A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 3 to 4...
...tion of lead output Straight Fastening method M12 Threads Rated voltage 250 VDC Rated current 4 A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 5 to 6...