... 100 MΩ min. (at 500 VDC) Dielectric strength Between each terminal of the same polarities: 500 VAC 50/60 Hz 1 min Between each terminaland ground: 1500 VAC 50/60 Hz 1 min Vibration ...
... 100 MΩ min. (at 500 VDC) Dielectric strength Between each terminal of the same polarities: 500 VAC 50/60 Hz 1 min Between each terminal of the different polarities: 500 VAC 50/60 Hz...
...ect With grounded metal 50 x 50 x 1 mm Response frequency 10 Hz Power supply voltage 100 to 220 VAC Operating voltage range 90 to 250 VAC Leakage current 2.2 mA max. Control output (...
...d the case: 50 MΩ min. at 500 VDC Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
...d the case: 50 MΩ min. at 500 VDC Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
...ect With grounded metal 50 x 50 x 1 mm Response frequency 10 Hz Power supply voltage 100 to 220 VAC Operating voltage range 90 to 250 VAC Leakage current 2.2 mA max. Control output (...
...ect With grounded metal 50 x 50 x 1 mm Response frequency 10 Hz Power supply voltage 100 to 220 VAC Operating voltage range 90 to 250 VAC Leakage current 2.2 mA max. Control output (...
...d the case: 50 MΩ min. at 500 VDC Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
...operating portion Red Contact rating Contact form SPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC Lamp load: 2 A at 125 VAC/2 A at 200 VAC Inducti...
...erating portion White Contact rating Contact form SPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC Lamp load: 2 A at 125 VAC/2 A at 200 VAC Inducti...