...position 1: NO Unit position 3: NO Contact rating Contact form DPST-NO Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
... 1: NO Unit position 3: NC Contact rating Contact form SPST-NO+SPST-NC Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...position 2: NO Unit position 3: NO Contact rating Contact form 3PST-NO Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
... 2: NO Unit position 3: NC Contact rating Contact form DPST-NO+SPST-NC Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
... 2: NC Unit position 3: NC Contact rating Contact form SPST-NO+DPST-NC Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...position 1: NC Unit position 3: NC Contact rating Contact form DPST-NC Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...position 2: NC Unit position 3: NC Contact rating Contact form 3PST-NC Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...s constitution Unit position 3: NC Contact rating Contact form SPST-NC Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...s constitution Unit position 1: NO Contact rating Contact form SPST-NO Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...
...s constitution Unit position 3: NC Contact rating Contact form SPST-NC Rated through current 10 A Ratings (AC) Resistive load (AC-12): 10 A at 24 VAC/10 A at 120 VAC/6 ...