...Applicable S8VK-WA (240/480/960W) ● Not Applicable S8VK-WB (240/480/960W) ● Not Applicable S8VK-X (30/60/90/120/240/480W) ● Not Applicable S8VS ● Not Applicable S8NR-S ● Not Applicable Top of...
...chinery (Safety) Reg. K3GN ● Not Applicable Not Applicable K3MA-F/J/L ● ● Not Applicable K3HB-S/X/V/H/R/P/C ● ● Not Applicable Note: We issue documentation ("UKCA Declaration of Conformity") ...
... Reg. Supply of Machinery (Safety) Reg. Z-01H[] Not Applicable ● Not Applicable Z-15G[] Z-15H[] X-10G[] Note: Contact your OMRON representative if Applicable Standard No.and Certification Bod...
...N is cut, so choose a DC voltage input model. 2.Be careful when using the power-OFF reset. K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
... 1 timer Ficker start OFF start only H3CR-A: ON start or OFF start H3CR-F8: OFF start only K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...sumption is the same as the leakage current. The current consumption is 0.8 mA max. for the E2E-X[]D[] 2-wire DC Proximity Sensors. E2E Standard Sensors for Detecting Ferrous Metals under Sta...
...ber diameter Flexing resistance data (light intensity retention, see note 3) E32-T11 E32-D11 16 x 0.265 dia. Value after flexing 1,000 times at a bending radius of 4 mm (with no change)/Value...
...ents a more sensitive setting compared to the ×1 range. Range ACC (acceleration) VEL (velocity) x 1 0 to 98 m/s 2 0 to 20 mm/s x 5 0 to 19.6 m/s 2 0 to 4 mm/s x 10 0 to 9.8 ...