...±5% Rated current Approx. 20 mA Contact rating Contact form SPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Lamp load: 7 A at 125 VAC/0.5 A at 250 V...
...±5% Rated current Approx. 20 mA Contact rating Contact form SPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Lamp load: 7 A at 125 VAC/0.5 A at 250 V...
...% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expectancy (relay output) Electrical: 100 thousand times...
...ing chart As of February 5, 2024 Mutual interference As of February 5, 2024 Mutual interference A: 40 mm min., B: 50 mm min. As of February 5, 2024 Effects of surrounding metals As of Februar...
...ing chart As of February 5, 2024 Mutual interference As of February 5, 2024 Mutual interference A: 40 mm min., B: 50 mm min. As of February 5, 2024 Effects of surrounding metals As of Februar...
...% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expectancy (relay output) Electrical: 100 thousand times...
...ger) ±1 digit max. Conditions: (23±5 ℃) (The indication accuracy of K, T and N thermocouples at a temperature of -100 ℃ max. is ±2 ℃ ±1 digit max. U and L thermocouples is ±2 ℃ ±1 digit maxim...