...9.2 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 3 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resisti...
...155 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 3 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resisti...
... 80 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 3 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resisti...