...e position Left side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 3: NC Contact rating Contact form SPST-NC Rated t...
...e position Left side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Contact rating Contact form SPST-NO Rated t...
...e position Left side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NO Contact rating Contact ...
...e position Left side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NC Contact rating Contact ...
...e position Left side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit position 3: NO Con...
...e position Left side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit position 3: NC Con...
...e position Left side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit position 3: NC Con...
...e position Left side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 3: NC Contact rating Contact ...
...e position Left side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NC Unit position 3: NC Con...
... position Right side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 3: NC Contact rating Contact form SPST-NC Rated t...