...A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 4 to 5 mm dia. Ambient temperature range (Operating) -25 to 70 ℃ Ambient humidity range (Operating) 20...
...A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 3 to 4 mm dia. Ambient temperature range (Operating) -25 to 70 ℃ Ambient humidity range (Operating) 20...
...A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 3 to 4 mm dia. Ambient temperature range (Operating) -25 to 70 ℃ Ambient humidity range (Operating) 20...
...A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 7 to 8 mm dia. Ambient temperature range (Operating) -25 to 70 ℃ Ambient humidity range (Operating) 20...
...A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 6 to 7 mm dia. Ambient temperature range (Operating) -25 to 70 ℃ Ambient humidity range (Operating) 20...
...A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 5 to 6 mm dia. Ambient temperature range (Operating) -25 to 70 ℃ Ambient humidity range (Operating) 20...
...A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 5 to 6 mm dia. Ambient temperature range (Operating) -25 to 70 ℃ Ambient humidity range (Operating) 20...
...A Contact resistance 40 mΩ max. (20 mV max, 100 mA max.) Applicable cable Outer diameter 6 to 7 mm dia. Ambient temperature range (Operating) -25 to 70 ℃ Ambient humidity range (Operating) 20...
...ax.) Cable specifications Type Non-polar DC Connectors with Standard PVC cable Outer diameter 6 mm dia. Number of wires 2 cores Cable length 2 m Ambient temperature range (Operating) -25 to 7...
...ax.) Cable specifications Type Non-polar DC Connectors with Standard PVC cable Outer diameter 6 mm dia. Number of wires 2 cores Cable length 5 m Ambient temperature range (Operating) -25 to 7...