... mA Control output (Residual voltage) 3.3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Operation mode NC Protective circuit Output short-...
...Power Relay English 日本語 Print Page Image Coil ratings 100 VDC 22.2 mA 110 VDC 24.7 mA Operating indicator Neon lump Contact form 3PDT Contact method Single Contact material Ag Contact rate...
... list >MM3PN DC12 Power Relay English 日本語 Print Page Image Coil ratings 12 VDC 230 mA Operating indicator LED Contact form 3PDT Contact method Single Contact material Ag Contact rated load...
...Power Relay English 日本語 Print Page Image Coil ratings 200 VDC 11.2 mA 220 VDC 12.2 mA Operating indicator Neon lump Contact form 3PDT Contact method Single Contact material Ag Contact rate...
... list >MM3PN DC24 Power Relay English 日本語 Print Page Image Coil ratings 24 VDC 104 mA Operating indicator LED Contact form 3PDT Contact method Single Contact material Ag Contact rated load...
...m list >MM3PN DC48 Power Relay English 日本語 Print Page Image Coil ratings 48 VDC 62 mA Operating indicator LED Contact form 3PDT Contact method Single Contact material Ag Contact rated load...