...e 60 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Standard cable Outer diameter 4 mm dia. Cable length 2 m Ambient temperature range (Operating) -25 to 70 ℃ Ambient humidity ran...
...e 60 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Standard cable Outer diameter 4 mm dia. Cable length 2 m Ambient temperature range (Operating) -25 to 70 ℃ Ambient humidity ran...
...e 60 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Standard cable Outer diameter 4 mm dia. Cable length 3 m Ambient temperature range (Operating) -25 to 70 ℃ Ambient humidity ran...
...e 60 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Standard cable Outer diameter 4 mm dia. Cable length 5 m Ambient temperature range (Operating) -25 to 70 ℃ Ambient humidity ran...
...e 60 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Standard cable Outer diameter 4 mm dia. Cable length 0.5 m Ambient temperature range (Operating) -25 to 70 ℃ Ambient humidity r...
...ance 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Robot Cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 5 m Ambient temperature range (Operating) 0 to 70 ...
...ance 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Robot Cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 2 m Ambient temperature range (Operating) 0 to 70 ...
...ance 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Robot Cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 5 m Ambient temperature range (Operating) 0 to 70 ...
...ance 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Robot Cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 2 m Ambient temperature range (Operating) 0 to 70 ...
...ance 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Robot Cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 5 m Ambient temperature range (Operating) 0 to 70 ...