...t Control output 2 Voltage output (for driving SSR) Voltage output (for driving SSR) 1 point 12 VDC±20%, Maximum load current: 21 mA, PNP, with short-circuit protection circuit Linear current...
...driving SSR) Number of total auxiliary output 3 point Power supply voltage 24 VAC (50/60 Hz) 24 VDC Item list of E5CC, E5CC-B, E5CC-U Ratings / Performance Dimensions Connection diagram Input...
...driving SSR) Number of total auxiliary output 3 point Power supply voltage 24 VAC (50/60 Hz) 24 VDC Number of event input 2 point Heater burnout /SSR failure detector 1 point Item list of E5C...
...driving SSR) Number of total auxiliary output 3 point Power supply voltage 24 VAC (50/60 Hz) 24 VDC Heater burnout /SSR failure detector 1 point Communications method RS-485 (two-wire, half d...
...driving SSR) Number of total auxiliary output 3 point Power supply voltage 24 VAC (50/60 Hz) 24 VDC Number of event input 2 point Communications method RS-485 (two-wire, half duplex) Item lis...
...driving SSR) Number of total auxiliary output 3 point Power supply voltage 24 VAC (50/60 Hz) 24 VDC Number of event input 4 point Item list of E5CC, E5CC-B, E5CC-U Ratings / Performance Dimen...
...driving SSR) Number of total auxiliary output 3 point Power supply voltage 24 VAC (50/60 Hz) 24 VDC Number of transfer output 1 point Number of event input 2 point Item list of E5CC, E5CC-B, ...
...driving SSR) Number of total auxiliary output 3 point Power supply voltage 24 VAC (50/60 Hz) 24 VDC Number of event input 2 point Remote SP input Yes Item list of E5CC, E5CC-B, E5CC-U Ratings...
...s) Manual reset value 0.0 to 100.0% (in units of 0.1%) Insulation resistance 20 MΩ min. (at 500 VDC) Dielectric strength 3,000 VAC 50/60 Hz 1 min (Between current-carrying terminals of differ...