...h in X, Y and Z directions Degree of protection IEC: IP67 Connection method M8 connector models Indicator Operation indicator (orange), Stability indicator (green), Pow...
...A max. Control output (Residual voltage) 2 V max. (Load current 50 mA with cable length of 2 m) Indicator Operation indicator (yellow) Operation mode NO Protective circuit Output sho...
...A max. Control output (Residual voltage) 2 V max. (Load current 50 mA with cable length of 2 m) Indicator Operation indicator (yellow) Operation mode NC Protective circuit Output sho...
... max. Control output (Residual voltage) 2 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (yellow) Operation mode NO Protective circuit Output sho...