...utput 2 None Number of total auxiliary output 3 point Power supply voltage 24 VAC (50/60 Hz) 24 VDC Item list of E5CC, E5CC-B, E5CC-U Ratings / Performance Dimensions Connection diagram Input...
...utput 2 None Number of total auxiliary output 3 point Power supply voltage 24 VAC (50/60 Hz) 24 VDC Number of event input 2 point Heater burnout /SSR failure detector 1 point Item list of E5C...
...utput 2 None Number of total auxiliary output 3 point Power supply voltage 24 VAC (50/60 Hz) 24 VDC Heater burnout /SSR failure detector 1 point Communications method RS-485 (two-wire, half d...
...utput 2 None Number of total auxiliary output 3 point Power supply voltage 24 VAC (50/60 Hz) 24 VDC Number of event input 2 point Communications method RS-485 (two-wire, half duplex) Item lis...
...utput 2 None Number of total auxiliary output 3 point Power supply voltage 24 VAC (50/60 Hz) 24 VDC Number of event input 4 point Item list of E5CC, E5CC-B, E5CC-U Ratings / Performance Dimen...
...utput 2 None Number of total auxiliary output 3 point Power supply voltage 24 VAC (50/60 Hz) 24 VDC Number of transfer output 1 point Number of event input 2 point Item list of E5CC, E5CC-B, ...
...utput 2 None Number of total auxiliary output 3 point Power supply voltage 24 VAC (50/60 Hz) 24 VDC Number of event input 2 point Remote SP input Yes Item list of E5CC, E5CC-B, E5CC-U Ratings...
...) Control output 2 Voltage output (for driving SSR) Voltage output (for driving SSR) 2 point 12 VDC±20%, Maximum load current: 21 mA, PNP, with short-circuit protection circuit Auxiliary outp...
...) Control output 2 Voltage output (for driving SSR) Voltage output (for driving SSR) 2 point 12 VDC±20%, Maximum load current: 21 mA, PNP, with short-circuit protection circuit Auxiliary outp...