1 Machine Automation Controller NX5- ...2 Dimensions (Unit: mm) NX-Series NX502 CPU Unit *1. The dimension from the terminal block lock lever to the back surface of the CPU Unit. *2. The dimension from the attachment surface of the...
https://www.ia.omron.com/data_pdf/cat/nx5_p159-e1_4_6_csm1124879.pdf
Environment-resistant Series Oil-resistant Compone...- ...ed roller plunger D4ER-1D21N D4ER-1D22N Sealed crossroller plunger D4ER-1E21N D4ER-1E22N Roller lever D4ER-1G21N D4ER-1G22N Long roller plunger D4ER-1L21N D4ER-1L22N Type Cable type Micro loa...
https://www.ia.omron.com/data_pdf/cat/oil-resistant_components_y215-e1_6_6_csm1053244.pdf
CSM_P7TF-IS16_OS16_OS08_DS_E_7_1- ... AC/DC specifications. •Indicators indicate the presence or absence of signals. Use the display lever inside each relay for fault diagnosis. (Some relays do not have this lever depen...
https://www.ia.omron.com/data_pdf/cat/p7tf-is16_os16_os08_ds_e_7_1_csm1056312.pdf
» Easy Engineering Down-sizing»- ... max. External connection termi- nals CS1W-PTS55/56, PDC55: 24-point detachable terminal block (lever type) (M3 screws, with tightening torque of 0.5 N⋅m) CS1W-AD161: MIL connectors (34-pin×2...
https://www.ia.omron.com/data_pdf/cat/plc-based_process_control_p051-e1_9_17_csm2684.pdf
Retrofit to implement the new function“pre...- ...11.4 16 Proper range (2) (3) Use the set position indicator plate to adjust the position of the lever to the appropriate position on site. After operation, adjust the pointer of the set posit...
https://www.ia.omron.com/data_pdf/cat/predictive_maintenance2_y237-e1-02.pdf
CSM_PS-_S(R)_-31_DS_E_7_7 1 Electrode Holder PS-@S...- ...over 1. Wedge a flat-blade screwdriver into the groove on either side of the rubber bushing and lever it off alternately. (The cover may break if you lever it too much on one side.) ...
https://www.ia.omron.com/data_pdf/cat/ps-_s(r)_-31_ds_e_7_7_csm21.pdf
A New Standard for Reducing Work in- ...d Color coded stoppers Detachment prevention of relays/coil voltage line identification Release lever Relay easily fixed/ removed Test switch Easy circuit check 90 mm 6.2 mm *1. According to ...
https://www.ia.omron.com/data_pdf/cat/pyf-pu_p2rf-pu_g2rv-st_g3rv-st_g70v_p7sa-pu_j213-e1_2_1_csm1050148.pdf
1 Sockets with Push-In Plus technology PYF-@@-PU/P...- ...minals and contact terminals are completely separated in an organized wiring layout. •A Release Lever is provided as a standard feature. (except -L models) •DIN terminal numbers are indicated...
https://www.ia.omron.com/data_pdf/cat/pyf-pu_p2rf-pu_j212-e1_6_18_csm1050159.pdf
CSM_PYF__S/P2RF-__-S_DS_E_2_5 1- ... torque. •DIN terminal numbers also indicated. Contact terminal (common) Coil terminals Release Lever (sold separately) Label (sold separately) Contact terminal (NO) Contact terminal (NC) PYF...
https://www.ia.omron.com/data_pdf/cat/pyf__s_p2rf-__-s_ds_e_2_5_csm665.pdf
CSM_SHL_DS_E_4_6 1 Enclosed Switch SHL- ...unger SHL-Q2255 SHL-Q2255-01 Panel mount crossroller plunger SHL-Q2155 SHL-Q2155-01 Short hinge lever SHL-W55 SHL-W55-01 Hinge lever SHL-W155 SHL-W155-01 Type Standard Micro load Act...
https://www.ia.omron.com/data_pdf/cat/shl_ds_e_4_6_csm586.pdf