...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NO Unit position 3: NO Contact rating Contact ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NO Unit position 3: NC Contact rating Contact ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NC Unit position 3: NO Contact rating Contact ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NC Unit position 3: NC Contact rating Contact ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NO Contact rating Contact ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NC Contact rating Contact ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Contact rating Contact ...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit position 3: NO Con...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit position 3: NC Con...
...method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Contact rating Contact ...