...e Timer English 日本語 Print Page Image Rated power supply voltage 24 to 230 VAC 50/60 Hz 24 to 48 VDC Ripple 20% max. Input signals Start Input method Voltage input Control output (Type) Tim...
...ia. min. Directional angle 2 ° min. Light source Red LED (624 nm) Power supply voltage 10 to 30 VDC±10% ripple (p-p) 10% included Current consumption 25 mA max. Control output NPN open collec...
...ia. min. Directional angle 2 ° min. Light source Red LED (624 nm) Power supply voltage 10 to 30 VDC±10% ripple (p-p) 10% included Current consumption 25 mA max. Control output NPN open collec...