...ition of NC contact closing Right side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form DPST-NC+SPST-NO Rated through current 10 A Ratings (AC) Resisti...
...ition of NC contact closing Right side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form DPST-NO+SPST-NC Rated through current 10 A Ratings (AC) Resisti...
...ition of NC contact closing Right side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form DPST-NO+SPST-NC Rated through current 10 A Ratings (AC) Resisti...
...ition of NC contact closing Right side Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form DPST-NO+SPST-NC Rated through current 10 A Ratings (AC) Resisti...
...eft side, Right side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NO Contact rating Contact ...
...eft side, Right side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NC Contact rating Contact ...
...eft side, Right side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit position 3: NO Con...
...eft side, Right side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit position 3: NC Con...
...eft side, Right side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit position 3: NC Con...
...eft side, Right side Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 3: NC Contact rating Contact ...