...rd No. Class No. File No. H3CA 24 to 240V AC 12 to 240V DC CSA C22.2 No.14 3211 07 LR22310 H3CR-A 100 to 240V AC/100 to 125V DC 24 to 48V AC/12 to 48V DC 24 to 48V AC/DC H3CR-F 100 to 240V AC...
...ower Supplies & In Addition UL Certification Model Ratings Standard No. Class No. File No. R87F-A[]A15HP R87F-A[]A15MP R87F-A[]A15LP []=1 []=3 []=4 []=6 100V AC 50/60Hz 115V...
...ity) 2A 40V DC (Resistive) 0.6A 100V DC (Resistive) 3 4 MK-S --- C22.2 No.14 3211 07 LR35535 10 A, 250 V AC (Resistive) 2 6 to 125V DC 6 to 240V AC --- C22.2 No.14 3211 07 10 A, 30 V...
...6116 E3FS EN61496-1 prEN61496-2 Z10030942669002 E3ZS Used Alone EN954-1 Z10050239656071 Used in a Set with the F3SX EN61496-1 prEN61496-2 Z10050239656068 Top of page Emergency Stop Switches M...
...gnized E5C2 100 to 120V AC 200 to 240V AC UL61010-1 E316989 QUYX2 Recognized E5CS-U 100 to 240V A C 24V AC/DC UL61010-1 E316989 QUYX/QUYX7 Listed EJ1 24V DC UL61010-1 E200593 QUYX2/QUYX8 Reco...
... Timing chart As of August 8, 2024 Mutual interference As of August 8, 2024 Mutual interference A: 20 mm min., B: 15 mm min. As of August 8, 2024 Effects of surrounding metals As of August 8,...
... Timing chart As of August 8, 2024 Mutual interference As of August 8, 2024 Mutual interference A: 18 mm min., B: 6 mm min. As of August 8, 2024 Effects of surrounding metals As of August 8, ...
... Timing chart As of August 8, 2024 Mutual interference As of August 8, 2024 Mutual interference A: 4 mm min., B: 3 mm min. As of August 8, 2024 Effects of surrounding metals As of August 8, 2...