...-transparent pipe with a wall thickness of 1 mm. • Uses a clean (with no powder parting agent) cable. • Operating voltage range: 12 to 24 VDC last update: December 19, 2013...
...lock Conversion Units Connector-Terminal Block Conversion Units List Wire PLC I/O with a single cable. Wiring work is eliminated and installation work is reduced, helping to simplify maintena...
...tandard USB port on all models allows Support Software to connect directly through standard USB cable. • A Serial Option Module can be mounted to add RS-232C or RS-422A/485 communications por...
...s and NY Industrial PCs support EtherCAT. Short MTTR by easy replacement and quick recovery I/O cable and communication cable diagnostics The remote terminal reports approximate loca...
...ce thermometer reverse operation robust tuning run/stop switching scaling SCR serial conversion cable set point set point limiter setting level sheathed thermocouple shift set operation simpl...
...th of 13 mm and Superior Resistance to Light Interference and Noise. Photomicrosensor with Slim Cable (Non-modulated) EE-SX77 / SX87 Slim, Compact Photomicrosensor that is still easy to use. ...
... other Controllers and help reduce wiring in control panels. Achieve wiring with one Connecting Cable. Terminals are available for both inputs and outputs. There are 7 products of I/O Relay T...
...nits/Boards, duplex communications paths enable communications to continue normally even if the cable becomes disconnected. • Detecting locations of disconnection greatly shortens time requir...
...itch connection capacity, allowing you to create a better safety environment. [Issue 3] Various cable lengths and complex wiring are required for multiple doors. [Solution 3] The model with a...