...20 VAC/VDC (180 to 242 VAC/VDC) Contact rating Contact form DPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Ratings (DC) Resistive load: 3 A at 30 VDC Ratin...
...4 VAC/VDC±5% Rated current 8 mA Contact rating Contact form DPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Ratings (DC) Resistive load: 3 A at 30 VDC Rating...
...ge 5 VDC ±5% Rated current 8 mA Contact rating Contact form DPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Ratings (DC) Resistive load: 3 A at 30 VDC Rating...
...110 VAC/VDC (90 to 121 VAC/VDC) Contact rating Contact form SPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Ratings (DC) Resistive load: 3 A at 30 VDC Ratin...
...110 VAC/VDC (90 to 121 VAC/VDC) Contact rating Contact form DPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Ratings (DC) Resistive load: 3 A at 30 VDC Ratin...
...110 VAC/VDC (90 to 121 VAC/VDC) Contact rating Contact form DPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Ratings (DC) Resistive load: 3 A at 30 VDC Ratin...
...20 VAC/VDC (180 to 242 VAC/VDC) Contact rating Contact form DPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Ratings (DC) Resistive load: 3 A at 30 VDC Ratin...
...2 VAC/VDC±5% Rated current 8 mA Contact rating Contact form SPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Ratings (DC) Resistive load: 3 A at 30 VDC Rating...
...2 VAC/VDC±5% Rated current 8 mA Contact rating Contact form DPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Ratings (DC) Resistive load: 3 A at 30 VDC Rating...
...2 VAC/VDC±5% Rated current 8 mA Contact rating Contact form DPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Ratings (DC) Resistive load: 3 A at 30 VDC Rating...