...Relay Zero cross function None Operating indicator Equipped Terminal structure Plug-in terminal Mounting Socket Input Rated voltage 12 VDC Operating voltage range 9.6 to 14.4 VDC Operate volt...
...Relay Zero cross function None Operating indicator Equipped Terminal structure Plug-in terminal Mounting Socket Input Rated voltage 24 VDC Operating voltage range 19.2 to 28.8 VDC Operate vol...
...Relay Zero cross function None Operating indicator Equipped Terminal structure Plug-in terminal Mounting Socket Input Rated voltage 5 VDC Operating voltage range 4 to 6 VDC Operate voltage 4 ...
...: Approx. 35 g Material Case: Zinc diecast Sensing surface: Heat-resistant ABS resin Cable: PVC Mounting Screw: Iron zinc plating Amplifier unit/sensor head of combination E2CY-SD11 As of Aug...
...sition (OP) Standard value 56±0.8 mm As of September 4, 2025 Dimensions As of September 4, 2025 Mounting hole dimensions As of September 4, 2025 Circuits configuration As of September 4, 2025...
...ct Opening Travel Standard value 55 ° min. As of August 8, 2024 Dimensions As of August 8, 2024 Mounting hole dimensions As of August 8, 2024 Circuits configuration As of August 8, 2024 As of...
...ct Opening Travel Standard value 55 ° min. As of August 8, 2024 Dimensions As of August 8, 2024 Mounting hole dimensions As of August 8, 2024 Circuits configuration As of August 8, 2024 As of...
...teristics When the lever length is 31.5 mm As of August 8, 2024 Dimensions As of August 8, 2024 Mounting hole dimensions As of August 8, 2024 Circuits configuration As of August 8, 2024 As of...
... Opening Travel Standard value 3.2 mm min. As of August 8, 2024 Dimensions As of August 8, 2024 Mounting hole dimensions As of August 8, 2024 Circuits configuration As of August 8, 2024 As of...
... Opening Travel Standard value 3.2 mm min. As of August 8, 2024 Dimensions As of August 8, 2024 Mounting hole dimensions As of August 8, 2024 Circuits configuration As of August 8, 2024 As of...