...mA 6 VAC 60 Hz 950 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...22 mA 110 VDC 24.5 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...ratings 12 VDC 220 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
... ratings 24 VDC 94 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...A 110 VAC 60 Hz 46 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...A 220 VAC 60 Hz 23 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...C 25 mA 110 VDC 27 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...Release) 48 VDC 58 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...A 110 VAC 60 Hz 46 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...A 220 VAC 60 Hz 23 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...