...% Rated current Approx. 10 mA Contact rating Contact form SPDT Ratings (AC) Resistive load: 0.1 A at 125 VAC Ratings (DC) Resistive load: 0.1 A at 30 VDC Terminal specifications Quic...
...5% Rated current Approx. 4 mA Contact rating Contact form DPDT Ratings (AC) Resistive load: 0.1 A at 125 VAC Ratings (DC) Resistive load: 0.1 A at 30 VDC Terminal specifications Quic...
...5% Rated current Approx. 5 mA Contact rating Contact form DPDT Ratings (AC) Resistive load: 0.1 A at 125 VAC Ratings (DC) Resistive load: 0.1 A at 30 VDC Terminal specifications Quic...
...% Rated current Approx. 10 mA Contact rating Contact form DPDT Ratings (AC) Resistive load: 0.1 A at 125 VAC Ratings (DC) Resistive load: 0.1 A at 30 VDC Terminal specifications Quic...
...% Rated current Approx. 10 mA Contact rating Contact form DPDT Ratings (AC) Resistive load: 0.1 A at 125 VAC Ratings (DC) Resistive load: 0.1 A at 30 VDC Terminal specifications Quic...
...5% Rated current Approx. 5 mA Contact rating Contact form DPDT Ratings (AC) Resistive load: 0.1 A at 125 VAC Ratings (DC) Resistive load: 0.1 A at 30 VDC Terminal specifications Quic...
...% Rated current Approx. 10 mA Contact rating Contact form DPDT Ratings (AC) Resistive load: 0.1 A at 125 VAC Ratings (DC) Resistive load: 0.1 A at 30 VDC Terminal specifications Quic...
...±5% Rated current Approx. 20 mA Contact rating Contact form SPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Lamp load: 7 A at 125 VAC/0.5 A at 250 V...
...C±5% Rated current Approx. 8 mA Contact rating Contact form SPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Lamp load: 7 A at 125 VAC/0.5 A at 250 V...
...±5% Rated current Approx. 10 mA Contact rating Contact form SPDT Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Lamp load: 7 A at 125 VAC/0.5 A at 250 V...