...00 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Operation setting indicator (green) Oper...
... range 10 to 30 VDC Leakage current 0.8 mA max. Control output (Switching capacity) 3 to 100 mA Indicator Operation indicator (red), Operation setting indicator (green) Oper...
... range 10 to 30 VDC Leakage current 0.8 mA max. Control output (Switching capacity) 3 to 100 mA Indicator Operation indicator (red) Operation mode NC Polarity Polarity Protective cir...
... max. Control output (Residual voltage) 2 V max. (Load current 200 mA with cable length of 2 m) Indicator Operation indicator (red) Operation mode NO Protective circuit Output short-...