...1 mA Contact form 4PDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 110 VAC 3 A (Resistive load) 110 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...2 mA Contact form 4PDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 110 VAC 3 A (Resistive load) 110 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...0 mA Contact form 4PDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 110 VAC 3 A (Resistive load) 110 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...5 mA Contact form 4PDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 110 VAC 3 A (Resistive load) 110 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...mA max. Control output NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA) O...
...5 mA Contact form 4PDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 110 VAC 3 A (Resistive load) 110 VAC 0.8 A (Inductive load (cosφ = 0.4))...