...ia. min. Directional angle 2 ° min. Light source Red LED (624 nm) Power supply voltage 10 to 30 VDC±10% ripple (p-p) 10% included Current consumption 25 mA max. Control output PNP open collec...
...city Opacity Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 3: NC Contact rating Contact form SPST-NC Rated t...
...city Opacity Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Contact rating Contact form SPST-NO Rated t...
...city Opacity Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NO Contact rating Contact ...
...city Opacity Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NC Contact rating Contact ...
...city Opacity Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit position 3: NO Con...
...city Opacity Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit position 3: NC Con...
...city Opacity Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit position 3: NC Con...
...city Opacity Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 3: NC Contact rating Contact ...
...city Opacity Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NC Unit position 3: NC Con...