FAQ00316 for Photoelectric Sensors | OMRON Industr...- ... given in the following table. Sensing method Features and other information Reflective models (E32-DC200 and others) Used for detecting the presence of ordinary workpieces. Various Sensing H...
https://www.ia.omron.com/support/faq/answer/43/faq00316/
FAQ00313 for Photoelectric Sensors | OMRON Industr...- ...ing radius of 4 mm (with no change)/Value after flexing 1,000,000 times (approx. 85%) E32-TC200 E32-DC200 1 x 1 dia. Value after flexing 1,000 times at a bending radius of 5 mm (approx. 95%) ...
https://www.ia.omron.com/support/faq/answer/43/faq00313/
Photoelectric Sensors Technical Guide- ...2 16 20 24 28 32 36 40 Distance X (m) 0.1 mm dia. The width and the operating range of E3X-DA-S+E32-DC200 (example) sensing object X φ Y Distance X (m) Distance Y (mm) 0.03 mm dia. The surfac...
https://www.ia.omron.com/data_pdf/guide/43/photoelectric_tg_e_3_1_12-13(engineering).pdf
Photoelectric Sensors Technical Guide- ...transmission at relatively long sensing distances •Allowable bend radius: 10 or 25 mm E32-TC200 E32-DC200 Robot type (bundled) (Loose individual fibers) •Excellent bending-resistance characte...
https://www.ia.omron.com/data_pdf/guide/43/photoelectric_tg_e_3_1_2-4(principles).pdf