- CJ1W-PA / PD CJ-series Power Supply Unit/Features ...
- ...24 V DC) status. • The output contact during operation enables you to check the CPU operation. (CJ1W-PA205R only) • Conforming to the SEMI-F47 Standard. * * AC input type, 200 V min. input. l...
https://www.ia.omron.com/products/family/1639/
- CJ1W-PA / PD CJ-series Power Supply Unit/Dimension...
- ...on Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 (Unit: mm) CJ1W-PA205R CJ1W-PA205C CJ1W-PA202 CJ1W-PD025 CJ1W-PD022 last update: September 24, 2012...
https://www.ia.omron.com/products/family/1639/dimension.html
- CJ1W-PA / PD CJ-series Power Supply Unit/Lineup | ...
- ...r AC Power Supply Unit 100 to 240 VAC 5 A 0.8 A 25 W No No Yes CJ1W-PA205C UC1, N, L, CE Yes No CJ1W-PA205R 2.8 A 0.4 A 14 W No No CJ1W-PA202 DC Power Supply Unit 24 VDC 5 A 0.8 A 25 W No No ...
https://www.ia.omron.com/products/family/1639/lineup.html
- CJ1W-PA / PD CJ-series Power Supply Unit/Features ...
- ...24 V DC) status. • The output contact during operation enables you to check the CPU operation. (CJ1W-PA205R only) • Conforming to the SEMI-F47 Standard. * * AC input type, 200 V min. input. l...
https://www.ia.omron.com/products/family/1639/feature.html
- CJ1W-PA / PD CJ-series Power Supply Unit/Specifica...
- ...es Lineup Specifications Dimensions Catalog last update: July 1, 2021 Item Specifications Model CJ1W-PA205R CJ1W-PA205C CJ1W-PA202 Supply voltage 100 to 240 V AC (wide-range), 50/60 Hz Operat...
https://www.ia.omron.com/products/family/1639/specification.html
- CJ2H-CPU6[] CJ-series CJ2H CPU Units/Specification...
- ...urns OFF all outputs from Output Units when an error occurs. RUN Output The RUN output from the CJ1W-PA205R turns ON while CPU Unit is in RUN mode or MONITOR mode. Basic I/O Load Short-circui...
https://www.ia.omron.com/products/family/2045/specification.html
- CJ2H-CPU6[]-EIP CJ-series CJ2H (Built-in EtherNet/...
- ...urns OFF all outputs from Output Units when an error occurs. RUN Output The RUN output from the CJ1W-PA205R turns ON while CPU Unit is in RUN mode or MONITOR mode. Basic I/O Load Short-circui...
https://www.ia.omron.com/products/family/1993/specification.html
- CJ2M-CPU3[] / CPU1[] / MD21[] CJ-series CJ2M CPU U...
- ...urns OFF all outputs from Output Units when an error occurs. RUN Output The RUN output from the CJ1W-PA205R turns ON while CPU Unit is in RUN mode or MONITOR mode. Basic I/O Load Short-circui...
https://www.ia.omron.com/products/family/2712/specification.html
- Automation Systems - Korean Radio Regulations (KC ...
- ...W-NCF81 CJ1W-NCF82 CJ1W-PA202 KCC-REM-OMR-CJ1W-00026 --- CJ1W-PA205C KCC-REM-OMR-CJ1W-00027 --- CJ1W-PA205R KCC-REM-OMR-CJ1W-00028 --- CJ1W-PD022 KCC-REM-OMR-CJ1W-00029 --- CJ1W-PD025 KCC-REM...
https://www.ia.omron.com/support/models/kdenpa/fa.html
- Fully Integrated Sequence and Loop Control
- ... AC Power Supply Units 100 to 240 VAC 5 A 0.8 A 25 W No No Yes CJ1W-PA205C UC1, N, L, CE Yes No CJ1W-PA205R 2.8 A 0.4 A 14 W No No CJ1W-PA202 DC Power supply Units 24 VDC 5 A 0.8 A 25 W No No...
https://www.ia.omron.com/data_pdf/cat/cj1g-cpu__p_r128-e1_12_14_csm1004121.pdf