| Site Search | Product Search | IA Global Search |
...A 12 VAC 60 Hz 325 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...220 VAC 60 Hz 22.5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...A 24 VAC 60 Hz 160 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...mA 50 VAC 60 Hz 78 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...mA 6 VAC 60 Hz 655 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
... ratings 48 VDC 41 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
... ratings 6 VDC 340 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...A 110 VAC 60 Hz 45 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...A 12 VAC 60 Hz 325 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...220 VAC 60 Hz 22.5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...A 24 VAC 60 Hz 160 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...mA 50 VAC 60 Hz 78 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...mA 6 VAC 60 Hz 655 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...C 17 mA 110 VDC 19 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
... ratings 48 VDC 41 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (c...
...A 110 VAC 60 Hz 40 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load ...
...A 12 VAC 60 Hz 295 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load ...
...A 220 VAC 60 Hz 20 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load ...
...mA 50 VAC 60 Hz 70 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load ...
...mA 6 VAC 60 Hz 590 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive load ...