| Site Search | Product Search | IA Global Search |
...thod Automatic reset Indicators Power (PWR): Green, Relay output (RY): Yellow Output relays One DPDT relay (NC operation) Output relay ratings Rated load Resistive load 5 A at 250 VAC 5 A at ...
https://www.omron.co.id/products/family/3380/specification.html
... 0.4, L/R = 7 ms) Resistive load Inductive load (cos φ = 0.4, L/R = 7 ms) Contact configuration DPDT 4PDT Contact structure Single Contact material Ag Rated load 10 A at 250 VAC 10 A at 30 VD...
https://www.omron.co.id/products/family/3440/specification.html
... voltage Mounting Surface/DIN-track mounting (with socket) Time-limit operation/ self-resetting DPDT (for power switching) 0.04 s to 3 h 100 to 120, 200 to 230 VAC (50/60 Hz); 12, 24, 48, 100...
...e range model (0.1 min to 10 h) 24, 100 to 120, 200 to 230 VAC; 12, 24, 48, 100 to 110, 125 VDC DPDT H3YN-2-B H3YN-21-B 4PDT H3YN-4-B *1 H3YN-41-B *1 24 VDC 4PDT (Twin contacts) H3YN-4-Z-B *1...
...125 VDC: Relay ON: Approx. 1.6 W at 125 VDC Relay OFF: Approx. 0.4 W at 125 VDC Control outputs DPDT: 5 A at 250 VAC, resistive load (cosφ = 1) The minimum applicable load is 1 mA at 5 VDC (P...
https://www.omron.co.id/products/family/3483/specification.html
...-N/H3DT-L Standard Eight-mode Timer Expansion Eight-mode Timer 24 to 240 VAC/DC Contact output, DPDT (time-limit DPDT, or timelimit SPDT + instantaneous SPDT) Changed using a switch....
...y 19, 2021 List of Models Supply voltage Control output H3DT-A 24 to 240 VAC/DC Contact output, DPDT (time-limit DPDT) Model H3DT-A2 Contact output, SPDT (time-limit SPDT) H3DT-A1 Mo...
...ware last update: October 20, 2015 When your order, specify the rated voltage. Open Models Item DPDT Model Rated voltage Basic model G4Q-211A 24 VAC 50 VAC 100/(110) VAC 200/(220) VAC 12 VDC ...
...-1 A16L-J[]A-12D-1 24 VAC/VDC A16L-J[]M-24D-1 A16L-J[]A-24D-1 Non-lighted A16-J[]M-1 A16-J[]A-1 DPDT LED without Voltage Reduction Unit 5 VDC A16L-J[]M-5D-2 A16L-J[]A-5D-2 12 VAC/VDC A16L-J[]...
... 3. Temperature: 20 ±2°C 4. Operating frequency: 20 operations/min Contact Form Name Contact DPDT Super-bright LED Rated voltage Rated current Operating voltage Internal limiting resistor ...
https://www.omron.com.au/products/family/1101/specification.html
...5W-J2M[]-24D-1 Non-lighted A165S-J2M-1 Automaticl LED A165W-J2A[]-24D-1 Non-lighted A165S-J2A-1 DPDT Manual LED A165W-J2M[]-24D-2 Non-lighted A165S-J2M-2 Automaticl LED A165W-J2A[]-24D-2 Non-...
...tic) 175 Degree of contamination 3 (IEC60947-5-1) Weight Approx. 13 g (in the case of a lighted DPDT switch) Ambient operating temperature -10°C to 55°C (with no icing or condensation) Ambien...
https://www.omron.com.au/products/family/1102/specification.html
...ual Left A165K-J2ML-1 Right A165K-J2MR-1 Left and right A165K-J2M-1 Automatic Left A165K-J2AL-1 DPDT Manual Left A165K-J2ML-2 Right A165K-J2MR-2 Left and right A165K-J2M-2 Automatic Left A165...
...cteristic) 175 Degree of contamination 3 (IEC60947-5-1) Weight Approx. 26.5 g (in the case of a DPDT switch key) Ambient operating temperature -10°C to 55°C (with no icing or condensation) Am...
https://www.omron.com.au/products/family/1103/specification.html
...-90B12-12ER 24 VAC/ VDC A3PJ-90A11-24E(1) A3PJ-90A12-24E(1) A3PJ-90B11-24E(1) A3PJ-90B12-24E(1) DPDT LED 5 VDC A3PJ-90C11-05E(1) A3PJ-90C12-05ER A3PJ-90D11-05E(1) A3PJ-90D12-05E(1) R O G W 12...
...unting (with socket) Surface mounting (with PCB terminals) Time-limit operation/ self-resetting DPDT (for power switching) 0.04 s to 3 h 24, 100 to 120, 200 to 230, 240 VAC (50/60 Hz); 12, 24...
...e range model (0.1 min to 10 h) 24, 100 to 120, 200 to 230 VAC; 12, 24, 48, 100 to 110, 125 VDC DPDT H3YN-2 H3YN-21 4PDT H3YN-4 *1 H3YN-41 *1 24 VDC 4PDT (Twin contacts) H3YN-4-Z *1, *2 H3YN-...
...125 VDC: Relay ON: Approx. 1.6 W at 125 VDC Relay OFF: Approx. 0.4 W at 125 VDC Control outputs DPDT: 5 A at 250 VAC, resistive load (cosφ = 1) The minimum applicable load is 1 mA at 5 VDC (P...
https://www.omron.com.au/products/family/197/specification.html
...Supply voltage Control output Eight-mode Timer Four-mode Timer 24 to 240 VAC/DC Contact output, DPDT (time-limit DPDT, or time-limit SPDT + instantaneous SPDT) Changed using a switch...
...eater resistance to chemicals. • Block mounting method also reduces downtime for maintenance. • DPDT, double-break models available for complex operations. • Approved by UL, CSA, and CCC (Chi...