| Site Search | Product Search | IA Global Search |
...time required for adjustment. Indicators That Are Easy to See from Any Angle Large, easy-to-see light and stability indicators let you easily check operation from any angle. High Usability Re...
...es Lineup Specifications Dimensions Catalog / Manual / CAD / Software last update: July 6, 2016 Light Is Received over a Wide Range: Enough Even for Glossy Packaging This allows for the stabl...
... metal workpieces with rough surfaces With spot beam, detection is unstable since the reflected light does not reach the sensor depending on the profile of the workpiece surface. With the lar...
... axis adjustment. • High stability with unique algorithm that prevents interference of external light. • Models are available with Laser type and IO-Link type. • UL certification (UL60947-5-2...
...ed by changes in the color and material of the workpieces. The method needs only a low incident light level to perform sensing, so the sensor can detect low-reflective workpieces such as blac...
... axis adjustment. • High stability with unique algorithm that prevents interference of external light. last update: December 19, 2013...
...9, 2013 • Groove-type Sensor with groove width of 25 mm. • Models are available with one or two light axes. • Models are available with M8 pre-wired connectors. last update: December 19, 2013...
...static electricity causes dust to adhere to the surface of the Sensor or Reflector, or when the light emission power drops due to temperature- or time-related changes. Original OMRON ...
...21 × 32 mm, it uses a coaxial optical system. Even if the sensing object is inclined, reflected light is captured with the coaxial optical system to provide stable detection. IP69K Degree of ...
...istances and wide angles. Compact size and shape. Can be installed almost anywhere. Visible LED light for easy alignment. Bright LED indicators for the easy operational status checking. Flush...
...time required for adjustment. Indicators That Are Easy to See from Any Angle Large, easy-to-see light and stability indicators let you easily check operation from any angle. High Usability Re...
...es Lineup Specifications Dimensions Catalog / Manual / CAD / Software last update: July 6, 2016 Light Is Received over a Wide Range: Enough Even for Glossy Packaging This allows for the stabl...
... metal workpieces with rough surfaces With spot beam, detection is unstable since the reflected light does not reach the sensor depending on the profile of the workpiece surface. With the lar...
... axis adjustment. • High stability with unique algorithm that prevents interference of external light. • Models are available with Laser type and IO-Link type. • UL certification (UL60947-5-2...
...ed by changes in the color and material of the workpieces. The method needs only a low incident light level to perform sensing, so the sensor can detect low-reflective workpieces such as blac...
... axis adjustment. • High stability with unique algorithm that prevents interference of external light. last update: December 19, 2013...
...9, 2013 • Groove-type Sensor with groove width of 25 mm. • Models are available with one or two light axes. • Models are available with M8 pre-wired connectors. last update: December 19, 2013...
...static electricity causes dust to adhere to the surface of the Sensor or Reflector, or when the light emission power drops due to temperature- or time-related changes. Original OMRON ...
...21 × 32 mm, it uses a coaxial optical system. Even if the sensing object is inclined, reflected light is captured with the coaxial optical system to provide stable detection. IP69K Degree of ...
...istances and wide angles. Compact size and shape. Can be installed almost anywhere. Visible LED light for easy alignment. Bright LED indicators for the easy operational status checking. Flush...