| Site Search | Product Search | IA Global Search |
...C 24 VDC Rated current AC (50 Hz): 11.4 mA AC (60 Hz): 11.5 mA DC: 11.0 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
... VAC 48 VDC Rated current AC (50 Hz): 7.7 mA AC (60 Hz): 7.7 mA DC: 6.9 mA Operate voltage 43.2 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
...ut Rated voltage 100 VAC Rated current AC (50 Hz): 7.3 mA AC (60 Hz): 7.3 mA Operate voltage 90 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
...ut Rated voltage 110 VAC Rated current AC (50 Hz): 7.3 mA AC (60 Hz): 7.3 mA Operate voltage 99 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
...t Rated voltage 200 VAC Rated current AC (50 Hz): 7.0 mA AC (60 Hz): 8.1 mA Operate voltage 180 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
...t Rated voltage 230 VAC Rated current AC (50 Hz): 7.7 mA AC (60 Hz): 8.9 mA Operate voltage 207 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
...ng DIN track mounting Input Rated voltage 12 VDC Rated current DC: 15.0 mA Operate voltage 10.8 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
...ng DIN track mounting Input Rated voltage 24 VDC Rated current DC: 12.0 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 100 to 240 VAC (50/60 Hz) Lo...
... VAC 24 VDC Rated current AC (50 Hz): 5.0 mA AC (60 Hz): 5.1 mA DC: 4.3 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
... VAC 48 VDC Rated current AC (50 Hz): 6.8 mA AC (60 Hz): 6.9 mA DC: 6.0 mA Operate voltage 43.2 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...ut Rated voltage 100 VAC Rated current AC (50 Hz): 6.8 mA AC (60 Hz): 6.8 mA Operate voltage 90 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...ut Rated voltage 110 VAC Rated current AC (50 Hz): 6.7 mA AC (60 Hz): 6.7 mA Operate voltage 99 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...en collector Control output (Switching capacity) 50 mA max. Control output (Residual voltage) 2 V max. (Load current 50 mA with cable length of 2 m) Indicator Operation indicator (yellow) Ope...
...en collector Control output (Switching capacity) 50 mA max. Control output (Residual voltage) 2 V max. (Load current 50 mA with cable length of 2 m) Indicator Operation indicator (yellow) Ope...
...en collector Control output (Switching capacity) 50 mA max. Control output (Residual voltage) 2 V max. (Load current 50 mA with cable length of 2 m) Indicator Operation indicator (yellow) Ope...
...en collector Control output (Switching capacity) 50 mA max. Control output (Residual voltage) 2 V max. (Load current 50 mA with cable length of 2 m) Indicator Operation indicator (yellow) Ope...
...en collector Control output (Switching capacity) 50 mA max. Control output (Residual voltage) 2 V max. (Load current 50 mA with cable length of 2 m) Indicator Operation indicator (yellow) Ope...
...en collector Control output (Switching capacity) 50 mA max. Control output (Residual voltage) 2 V max. (Load current 50 mA with cable length of 2 m) Indicator Operation indicator (yellow) Ope...
...en collector Control output (Switching capacity) 50 mA max. Control output (Residual voltage) 2 V max. (Load current 50 mA with cable length of 2 m) Indicator Operation indicator (yellow) Ope...
...en collector Control output (Switching capacity) 50 mA max. Control output (Residual voltage) 2 V max. (Load current 50 mA with cable length of 2 m) Indicator Operation indicator (yellow) Ope...