| Site Search | Product Search | IA Global Search |
...ctive load (cosφ = 0.4)) 120 W (Resistive load) 48 W (Inductive load (L/R = 7 ms)) Contact form DPDT Contact method Single Contact material Ag Performance Contact resistance 50 mΩ max. (Volta...
...ctive load (cosφ = 0.4)) 120 W (Resistive load) 48 W (Inductive load (L/R = 7 ms)) Contact form DPDT Contact method Single Contact material Ag Performance Contact resistance 50 mΩ max. (Volta...
...ctive load (cosφ = 0.4)) 120 W (Resistive load) 48 W (Inductive load (L/R = 7 ms)) Contact form DPDT Contact method Single Contact material Ag Performance Contact resistance 50 mΩ max. (Volta...
...ctive load (cosφ = 0.4)) 120 W (Resistive load) 48 W (Inductive load (L/R = 7 ms)) Contact form DPDT Contact method Single Contact material Ag Performance Contact resistance 50 mΩ max. (Volta...
...ctive load (cosφ = 0.4)) 120 W (Resistive load) 48 W (Inductive load (L/R = 7 ms)) Contact form DPDT Contact method Single Contact material Ag Performance Contact resistance 50 mΩ max. (Volta...
...ctive load (cosφ = 0.4)) 120 W (Resistive load) 48 W (Inductive load (L/R = 7 ms)) Contact form DPDT Contact method Single Contact material Ag Performance Contact resistance 50 mΩ max. (Volta...
...ctive load (cosφ = 0.4)) 120 W (Resistive load) 48 W (Inductive load (L/R = 7 ms)) Contact form DPDT Contact method Single Contact material Ag Performance Contact resistance 50 mΩ max. (Volta...
... (H×W×D). • Easy identification of operating status with LED operation indicator. • Independent DPDT contacts on 11-Pin Models. • CE marking and UL/CSA compliance. Refer to Safety Precautions...
https://www.fa.omron.co.jp/data_pdf/closed/cat/61f-gp-n__ds_e_7_3_csm6.pdf
...50 kΩ) Sensitivity error Scale 0: 0 to 10 kΩ * Scale 50: 50 ±10 kΩ Contact ratings 3 A 250 VAC, DPDT cosφ=1 1 A 250 VAC, DPDT cosφ=0.4 Indicator Provided (Operation indicator) Alarm ...
https://www.fa.omron.co.jp/data_pdf/closed/cat/61f-gpn-v50_ds_e_5_5_csm10.pdf
...なし(アイボリー/グレー) ボタンなし(アイボリー/グレー) スイッチ仕様梱包単位 100 単極双投 SPDT 2極双投 DPDT ON ON ◎形A9P11-0011 ON (ON) ◎形A9P13-0011 単極双投 SPDT ― 2極双投 ...
https://www.fa.omron.co.jp/data_pdf/closed/cat/a9p_ds_j_1_5.pdf
...プリント基板用端子操作部仕様 ブーツなし スイッチ仕様梱包単位 100 ON ON 単極双投 SPDT 2極双投 DPDT ◎形A9S11-0011 ◎形A9S21-0011 ●ライトアングル端子操作部仕様 ブーツなし スイッチ仕様梱包単位 100...
https://www.fa.omron.co.jp/data_pdf/closed/cat/a9s_ds_j_1_5.pdf
...本レバー 操作部仕様 スイッチ仕様 スイッチ仕様 梱包単位 100 基本レバー 単極双投 SPDT 2極双投 DPDT 梱包単位 単極双投 SPDT 2極双投 DPDT ON − ON ◎形A9T11-0011 ◎形A9T21-0011 ON − ON ◎形A9...
https://www.fa.omron.co.jp/data_pdf/closed/cat/a9t_ds_j_1_6.pdf
... s, 6 min, 0.2 s to 12 h (12 s, 120 s, 60 min, 6 h, 60 h) 12 min, 120 min, 12 h) Self-resetting DPDT contact output H3AM-NS-A (Time-limit output SPDT and switchable SPDT (time-limit ↔ instant...
https://www.fa.omron.co.jp/data_pdf/closed/cat/h3am_ds_e_3_1_csm83.pdf
...elf-resetting Time-limit contact Instantaneous contact Mounting Surface mounting Flush mounting DPDT --- H3M H3M with Y92F-40 adapter SPDT SPDT H3M-H H3M-H with Y92F-40 adapter Note: 1. When ...
https://www.fa.omron.co.jp/data_pdf/closed/cat/h3m_ds_e_2_3_csm90.pdf
...stor output * The H5CX-BWSD-N is available only for 12 to 24 VDC. * Can be used as a time-limit DPDT output. Note: Estimates can be provided for coatings and other specifications that are not...
https://www.fa.omron.co.jp/data_pdf/closed/cat/h5cx-_-n_l111-e1_5_7_csm2122.pdf
...limit SPDT + instantaneous SPDT) * D 12 to 24 VDC/24 VAC 50/60 Hz * Can be used as a time-limit DPDT output. Ordering Information List of Models Type H5CZ Time specifications 0.001 to 9.999 s...
https://www.fa.omron.co.jp/data_pdf/closed/cat/h5cz_l116-e1_6_3_csm2142.pdf
...following diagram. Example of 2-Wire Connections Example of 4-Wire Connections 2/4-wire switch (DPDT) 2/4-wire switch (DPDT) Other Unit Other Unit Board Board Note Other Unit Not con...
https://www.fa.omron.co.jp/data_pdf/closed/mnu/w365-e1-02_cqm1h-scb41.pdf
...mm (H×W×D). •Easy identification of operating status with LED operation indicator. •Independent DPDT contacts on 11-Pin Models. •CE marking and UL/CSA compliance. ■Model Number Legend ■Orderi...
https://www.fa.omron.com.cn/data_pdf/closed/cat/61f-gp-n__ds_e_7_3_csm6.pdf
...o 50 kΩ) Sensitivity error Scale 0: 0 to 10 kΩ* Scale 50: 50±10 kΩ Contact ratings 3 A 250 VAC, DPDT cosφ=1 1 A 250 VAC, DPDT cosφ=0.4 Indicator Provided (Operation indicator) Alarm ...
https://www.fa.omron.com.cn/data_pdf/closed/cat/61f-gpn-v50_ds_e_5_5_csm10.pdf
...rd models of G2A. Ordering Information Model Number Legend 1. Number of Poles (Contact Form) 2: DPDT 2. Contact Type 3: Crossbar bifurcated 3. Enclosure Construction 2: Casing 4: Fully sealed...
https://www.fa.omron.com.cn/data_pdf/closed/cat/g2ak_ds_csm41.pdf