| Site Search | Product Search | IA Global Search |
...2025 Shape/Structure General-purpose Limit switches ctuator Sealed cross roller plunger 12 dia. x 4.4 Sintered stainless steel roller Electrical ratings 5 A at 125 VAC Frequency 50/60 Hz Cont...
...er 4, 2025 Shape/Structure General-purpose Limit switches ctuator Sealed roller plunger 12 dia. x 4.4 Sintered stainless steel roller Electrical ratings 1 A at 30 VDC Contact form SPDT Load G...
...ber 4, 2025 Shape/Structure General-purpose Limit switches ctuator Cross roller plunger 12 dia. x 4.4 Sintered stainless steel roller Electrical ratings 0.1 A at 125 VAC Frequency 50/60 Hz Co...
...er 4, 2025 Shape/Structure Enclosed Limit switches ctuator One-way action roller lever 9.5 dia. x 4.0 Stainless sintered alloy rollers Electrical ratings 0.1 A at 125 VAC Frequency 50/60 Hz C...
...C 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 150 m/s 2 3 times each in ...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 12 x 12 x 1 mm Response frequency 1500 Hz Power supply voltage 12 to 24 VDC ripple (p-p) ...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 12 x 12 x 1 mm Response frequency 1000 Hz Power supply voltage 12 to 24 VDC ripple (p-p) ...
...C 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/s 2 3 times each in ...
...ject Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 8 x 8 x 1 mm Response frequency 200 Hz (Average value) Power supply voltage 12 to 24 VDC...
...ject Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 8 x 8 x 1 mm Response frequency 200 Hz (Average value) Power supply voltage 12 to 24 VDC...
...C 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/s 2 3 times each in ...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 30 x 30 x 1 mm Response frequency 400 Hz (Average value) Power supply voltage 12 to 24 VD...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 30 x 30 x 1 mm Response frequency 400 Hz (Average value) Power supply voltage 12 to 24 VD...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 30 x 30 x 1 mm Response frequency 25 Hz (Average value) Power supply voltage 24 to 240 VA...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 30 x 30 x 1 mm Response frequency 25 Hz (Average value) Power supply voltage 24 to 240 VA...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 12 x 12 x 1 mm Response frequency 1.5 kHz (Average value) Power supply voltage 12 to 24 V...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 12 x 12 x 1 mm Response frequency 1.5 kHz (Average value) Power supply voltage 12 to 24 V...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 12 x 12 x 1 mm Response frequency 25 Hz (Average value) Power supply voltage 24 to 240 VA...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 12 x 12 x 1 mm Response frequency 25 Hz (Average value) Power supply voltage 24 to 240 VA...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 12 x 12 x 1 mm Response frequency 25 Hz (Average value) Power supply voltage 24 to 240 VA...