Site Search | Product Search | IA Global Search |
...from 12.5 to 50 mm. • Leverages the floating mechanism to enable image capture at all ranges. • Lock screws for focus and iris. • Low-distortion design to obtain images with high resolution t...
...where the lens is moved and where ambient vibrations occur. • Install in narrow space without a lock screw. • The hexagonal lock ring makes tightening easier. last update: August 1, ...
... ranging from 8 to 50 mm • Iris plate system to change F number • Threaded iris plate system to lock the iris in place • Hexagonal/octagonal lens mount, lock ring, and lens end make ...
...crosshair and shadow masks to be displayed on screen Power input socket equipped with connector lock mechanism to keep power cable firmly in place (supported connector required) Two types of ...
...crosshair and shadow masks to be displayed on screen Power input socket equipped with connector lock mechanism to keep power cable firmly in place (supported connector required) Two types of ...
...s in emergencies, such as when they are welded. • Conforms to EN 60947-5-5. • Includes a safety lock to prevent misuse. • Features separate construction that allows the Switch to be separated...
...itch Unit have been properly mounted can be detected from the open/closed state of the contact (Lock-lever-linked contact function).* * All contacts are interlocked with the lock lev...
...ions Catalog / Manual / CAD / Software last update: December 19, 2013 • Momentary operation and lock. • Operation Unit available in six colors. • Improved sense of touch with built-in miniatu...
...er’s front panel from being inadvertently operated or being operated without authorization. The lock can only be unlocked and locked with an optional pen-type Lock Key. • Screw-Less...
...d is required. • For applications where long electrodes are required, a connection nut and two Lock Nuts can be used to extend the electrodes 1 m at a time. last update: October 7, 2015...
...14 • Standard CCTV lens. • Lineup of 11 models with focal lengths ranging from 3.5 to 100 mm. • Lock screws for focus and iris. • More robust structure designed for machine vision. • Lower di...
...H-1/-2 Appearance Electrode Rods Electrode Rods are available in sets with the connection nuts, lock nuts, and tightening screws. Application Purified water service, industrial water, and sew...
...: Turn OFF power supply for 1 s or longer. Operating time setting range (T) 0.1 to 30 s Startup lock time setting range (LOCK) Note: Enabled only for overcurrent operation. 0 to 30 s...
https://www.omron.com.vn/products/family/3239/specification.html
...3-inch cameras, with focal lengths ranging from 6 to 100 mm, and 9 models for 1-inch cameras. • Lock screws for focus and iris. • Short expose time with bright F number of 1.4 for high-speed ...
...n Legend plate is acrylic. Red A22Z-3332 Black A22Z-3333 Without Snap-in Legend Plate A22Z-3330 Lock Ring Round A22Z-3360 The Lock Ring is used when more secure lock feature...
...ocal lengths ranging from 18 to 100 mm. • Hexagon socket head cap screws for focus and aperture lock screws can be tightened more than finger tight. This ensures vibration resistance even whe...
... or 0 to 5 A). • Manual resetting and automatically resetting supported by one Relay. • Startup lock and operating time can be set separately. • One SPDT output relay, 5 A at 250 VAC (resisti...
... or 0 to 5 A). • Manual resetting and automatically resetting supported by one Relay. • Startup lock and operating time can be set separately. • Two sets of SPDT output contacts, 5 A at 250 V...
... is compatible with round crimp terminals. (Screw terminal block type) Safety • Easy-to-operate lock lever for secure locking. • Easy-mounting Contact Blocks provide finger protection. • No l...
...from 12.5 to 50 mm. • Leverages the floating mechanism to enable image capture at all ranges. • Lock screws for focus and iris. • Low-distortion design to obtain images with high resolution t...