| Site Search | Product Search | IA Global Search |
...For example, we have four different sizes: M8, M12, M18 and M30, each one with single or double sensing distances, shielded and unshielded. There's also a choice of short and long bodies, two...
...fications Dimensions Catalog / Manual / CAD / Software last update: November 4, 2025 Equivalent sensing distances for iron and aluminum Enables facility design with fewer unexpected stoppages...
...g / Manual / CAD / Software last update: November 4, 2025 Easy design Equipped with exceptional sensing range to enable collision-free sensor installation Enables designs with more distance b...
...nterference. • Superior environment resistance with standard cable made of oilresistant PVC and sensing surface made of material that resists cutting oil. • Useful to help prevent disconnecti...
...log / Manual / CAD / Software last update: April 21, 2017 • Superior spatter resistance. • Long Sensing-distance Models added for sensing distances up to 15 mm. • Pre-wired Smartclic...
...April 21, 2017 • Housing and mounting are made of Fluororesin resistant to chemicals. • Maximum sensing distance: 10 mm. last update: April 21, 2017...
...21, 2017 • Correct operation even with aluminum or iron chips sticking to the Sensor. Only the sensing object is detected. • Pre-wired Smartclick Connector Models also available. last updat...
... of 0.8 mm The face thickness is approximately 4 times that of previous models (E2ES) to enable sensing in even more severe conditions than ever. Brush Test Continuous Impact Test Chemical an...
...ithstand friction with the workpiece without major changes to mounting brackets. *1. The actual sensing distance will vary with the size or material of the object. For details, refer ...
...es (3 dia., 4 dia., 5.4 dia., 6.5 dia., M4, M5) A lineup of unshielded models for long distance sensing is also available. Stable long distance sensing performance enables worry-free...
...nterference. • Superior environment resistance with standard cable made of oilresistant PVC and sensing surface made of material that resists cutting oil. • Useful to help prevent disconnecti...
...log / Manual / CAD / Software last update: April 21, 2017 • Superior spatter resistance. • Long Sensing-distance Models added for sensing distances up to 15 mm. • Pre-wired Smartclic...
...April 21, 2017 • Housing and mounting are made of Fluororesin resistant to chemicals. • Maximum sensing distance: 10 mm. last update: April 21, 2017...
...21, 2017 • Correct operation even with aluminum or iron chips sticking to the Sensor. Only the sensing object is detected. • Pre-wired Smartclick Connector Models also available. last updat...
... of 0.8 mm The face thickness is approximately 4 times that of previous models (E2ES) to enable sensing in even more severe conditions than ever. Brush Test Continuous Impact Test Chemical an...
...ithstand friction with the workpiece without major changes to mounting brackets. *1. The actual sensing distance will vary with the size or material of the object. For details, refer ...
...es (3 dia., 4 dia., 5.4 dia., 6.5 dia., M4, M5) A lineup of unshielded models for long distance sensing is also available. Stable long distance sensing performance enables worry-free...
...nterference. • Superior environment resistance with standard cable made of oilresistant PVC and sensing surface made of material that resists cutting oil. • Useful to help prevent disconnecti...
...log / Manual / CAD / Software last update: April 21, 2017 • Superior spatter resistance. • Long Sensing-distance Models added for sensing distances up to 15 mm. • Pre-wired Smartclic...
...April 21, 2017 • Housing and mounting are made of Fluororesin resistant to chemicals. • Maximum sensing distance: 10 mm. last update: April 21, 2017...