| Site Search | Product Search | IA Global Search |
...2 VDC ±10%, 80 mA (models with external power supply only) Event inputs *2 Startup compensation timer input NPN open collector or no-voltage contact signal ON residual voltage: 2 V max. ON cu...
https://www.omron.com.au/products/family/1538/specification.html
...mA max. Max. applied voltage: 30 VDC max. OFF leakage current: 1.5 mA max. Startup compensation timer input NPN open collector or no-voltage contact signal ON residual voltage: 2 V max. ON cu...
https://www.omron.com.au/products/family/1541/specification.html
... Process value alarm Process value 4-point alarm (LL, L, H, HH), alarm hysteresis, and ON-delay timer (0 to 60 s) are available. Rate-of-change calculation Calculates the amount of change per...
https://www.omron.com.au/products/family/1644/specification.html
... value. Process value alarm Process value 4-point alarm (LL, L H, HH), hysteresis, and ON-delay timer (0 to 60 s) are available. Rate-of-change calculation Calculates the amount of change per...
https://www.omron.com.au/products/family/1646/specification.html
... Shared by the external interrupt inputs (counter mode) and the quick-response inputs. Interval timer interrupts 1 (Scheduled Interrupt Mode or Single Interrupt Mode) Highspeed counter High-s...
https://www.omron.com.au/products/family/1652/specification.html
... Process value alarm Process value 4-point alarm (HH, H, LL, L), alarm hysteresis, and ON-delay timer (0 to 60 s) are available. Rate-of- change calculation Calculates the amount of change pe...
https://www.omron.com.au/products/family/1664/specification.html
...value. Process value alarm Process value 4-point alarm (HH, H, L, LL), hysteresis, and ON-delay timer (0 to 60 s) are available. Rate-of- change calculation Calculates the amount of change pe...
https://www.omron.com.au/products/family/1665/specification.html
...ntaneous value alarm Instantaneous value 4-point alarm (HH, H, L, LL), hysteresis, and ON-delay timer (0 to 60 s) are available. Accumulated output Pulse weight conversion Performs scaling fo...
https://www.omron.com.au/products/family/1671/specification.html
...ardware checking at startup) Echoback test and broadcast test (using the FINS command) Watchdog timer Error log function Polling node backup function Self-diagnosis function (hardware checkin...
https://www.omron.com.au/products/family/1681/specification.html
...output NPN open collector (26.4 VDC max.), Load current: 50 mA max., Residual voltage: 1 V max. Timer OFF/OFF-delay/ON-delay/one-shot Timer time 1 ms to 5 s Analog output Connected l...
https://www.omron.com.au/products/family/1733/specification.html
...* Data transfer quantity 2,048 bytes max. (160 bytes/scan) Diagnostic function (1) CPU watchdog timer (2) Communications error detection with RF Tag (3) Antenna power supply error Monitoring/...
https://www.omron.com.au/products/family/1863/specification.html
... (A0 to A447) Read/Write: 8192 bits (512 words): A448.00 to A959.15 (A448 to A959) Timers 4,096 timer numbers: T0 to T4095 Counters 4,096 counter numbers: C0 to C4095 DM Area 32 Kwords: D0 to...
https://www.omron.com.au/products/family/1916/specification.html
...ue memory Hold Sample hold, peak hold, bottom hold, peak-to-peak hold, average hold, delay hold Timer functions ON delay, OFF delay, one-shot Adjustment functions Optical Axis adjust mode/lig...
https://www.omron.com.au/products/family/1918/specification.html
... NPN output PNP output Pre-wired model (2 m) Tough Mode Super Tough Mode ON-delay and OFF-delay timer E3X-DA11TG-S 2M * E3X-DA41TG-S 2M * * Production was discontinued. last update: July 19, ...
...Mode (STND): Operate/reset in 1 ms each, High-resolution Mode (HRES) Operate/reset in 4 ms each Timer function ON-delay/OFF-delay timer, OFF-delay timer, ON-delay ...
https://www.omron.com.au/products/family/1985/specification.html
...put error occurs. Process value alarm Two process value alarms (L, H), hysteresis, and ON-delay timer (0 to 60 s) can be set. Bits of process value alarm can be copied to selectable addresses...
https://www.omron.com.au/products/family/1988/specification.html
...oftware that do not specifically support the CJ2 CPU Units. Temporary Area 16 bits: TR0 to TR15 Timer Area 4,096 timer numbers (T0000 to T4095 (separate from counters)) Counter Area ...
https://www.omron.com.au/products/family/1993/specification.html
...oftware that do not specifically support the CJ2 CPU Units. Temporary Area 16 bits: TR0 to TR15 Timer Area 4,096 timer numbers (T0000 to T4095 (separate from counters)) Counter Area ...
https://www.omron.com.au/products/family/2045/specification.html
...a I/O terminal socket product. Relay is not provided with the socket. Be sure to order a relay, timer separately. *2. Each relay to be mounted must incorporate a coil that has proper specific...
...a I/O terminal socket product. Relay is not provided with the socket. Be sure to order a relay, timer separately. *2. Each relay to be mounted must incorporate a coil that has proper specific...