| Site Search | Product Search | IA Global Search |
... NEXT Series (Spatter-resistant, Double distance/Single distance model) DC 3-wire/DC 2-wire Pre-wired Model/Pre-wired Connector Model Connector Models (M12 Connector, M8 (4-pin) Conn...
...y 5, 2023 E2EQ NEXT Series Model Number Legend *1. (8) is only shown in the model number of Pre-wired Models. Note: The purpose of this model number legend is to provide understanding of the ...
...torage: -40 to 85°C (with no icing or condensation) Note: The UL temperature rating for M12 Pre-wired Connector Models is -25 to 70°C. Ambient humidity range Operating/Storage: 35% to 95% (wi...
https://www.omron.co.id/products/family/3791/specification.html
...roduct Ordering Information Part Description Part Number V410-H XD Handheld Reader, Black Grey, Wired, with X-Mode V410-HDS4608XD V410-H SR Handheld Reader, Black Grey, Wired V410-HD...
...pecifications Dimensions Catalog / Manual / CAD / Software last update: July 3, 2023 (Unit: mm) Wired Wireless last update: July 3, 2023...
... 3, 2023 Product Ordering Information Part Description Part Number V450-H, Handheld Reader DPM, Wired V450-HDS3608-0001 V450-H, Handheld Reader DPM, Wireless V450-HDS3678-0001 Accessories App...
...reless Reader Dimensions 7.3 in. H x 3.0 in. W x 5.6 in. D 186 mm H x 77 mm W x 143 mm D V450-H Wired Reader Dimensions 7.3 in. H x 3.0 in. W x 5.2 in. D 185 mm H x 77 mm W x 132 mm D V450-H ...
https://www.omron.co.id/products/family/3804/specification.html
...SD Card 2 GB HMC-SD293 4 GB HMC-SD493 16 GB HMC-SD1A3 --- Mouse Recommended Products Driverless wired mouse (A mouse that requires the mouse driver to be installed is not supported.) --- Ethe...
... Approximately 10 scenes (Varies depending on usage conditions.) Operating on UI USB Mouse Yes (wired USB and driver is unnecessary type) Touch Panel Yes (RS-232C/USB connection: FH-MT12) Set...
https://www.omron.co.id/products/family/3827/specification.html
... applies to dimensions in this data sheet unless otherwise specified. Fiber Amplifier Units Pre-wired Amplifier Units E3X-ZV11 E3X-ZV21 E3X-ZV41 E3X-ZV51 E3X-MZV11 E3X-MZV21 E3X-MZV41 E3X-MZV...
...el model Type Connecting method Inputs/ outputs Model NPN output PNP output Standard models Pre-wired (2 m) 1 output E3X-ZV11 2M E3X-ZV41 2M Wire-saving Connector E3X-ZV6 E3X-ZV8 M8 Connector...
...X-ZV21 E3X-ZV7 PNP output E3X-ZV41 E3X-ZV8/ZV8M E3X-ZV44 E3X-ZV51 E3X-ZV9 Connecting method Pre-wired Wire-saving Connector *1 M8 Connector Pre-wired Wire-saving Connector *1 Inputs/...
https://www.omron.co.id/products/family/3831/specification.html
...update: March 1, 2022 (Unit: mm) Sensor Heads E3C-LD11N E3C-LR11N E3C-LR12N Amplifier Units Pre-wired Amplifier Units E3C-LDA21N E3C-LDA51N Amplifier Units with Wire-saving Connectors E3C-LDA...
...pe. Amplifier Units Connection method Appearance Inputs/outputs Model NPN output PNP output Pre-wired Amplifier Units 2 outputs + 1 input E3C-LDA21N 2M E3C-LDA51N 2M Amplifier Units with Wire...
...C-LDA21N E3C-LDA6N E3C-LDA7N PNP output E3C-LDA51N E3C-LDA8N E3C-LDA9N Connection method *2 Pre-wired Wire-saving Connector Applicable Amplifier Unit E3C-L[][][]N Outputs 2 outputs 2 outputs ...
https://www.omron.co.id/products/family/3849/specification.html
...1. Handheld DPM Reader Part Description Part Number V460-H Handheld DPM Reader, Black Grey, PoE Wired, with X-Mode V460-H0PX 2. Cables Appearance Type Length Part Number Ethernet Communicatio...
...D-UL 2M.) Refer to Ordering Information to confirm model numbers for Emitter and Receivers. Pre-wired Models Standard Model E3Z-T61(A)/T62 E3Z-T81(A)/T82 Laser Model E3Z-LT61/LT81 IO-Link Mod...
...n method Sensing distance Model NPN output PNP output Through- beam (Emitter + Receiver) *1 Pre-wired (2 m) 15 m (Infrared light) E3Z-T61-UL 2M *4 *5 Emitter E3Z-T61-L-UL 2M Receiver E3Z-T61-...
...re last update: October 1, 2024 Standard Model Sensing method Through-beam Model NPN output Pre-wired E3Z-T61-UL E3Z-T62-UL E3Z-T61A-UL M8 Connector E3Z-T66-UL E3Z-T67-UL E3Z-T66A-UL PNP outp...
https://www.omron.co.id/products/family/3919/specification.html
...mensions Catalog / Manual / CAD / Software last update: October 20, 2025 (Unit: mm) Sensors Pre-wired Models/Pre-wired Connector Models E3AS-HF6000[] (-M1TJ) M12 Connector (horizonta...