| Site Search | Product Search | IA Global Search |
...DC 3-wire Size (Sensing distance) Connection method Operation mode Model PNP NPN M12 (7 mm) Pre-wired (2 m) *1 NO E2EW-X7B1T12 2M * E2EW-X7C112 2M NC E2EW-X7B212 2M E2EW-X7C212 2M NO+NC E2EW-...
...times each in X, Y, and Z directions Degree of protection IEC 60529: IP67 Connection method Pre-wired Models (Standard cable length: 2 m), Pre-wired Connector Models (Standard cable ...
https://www.omron.com.au/products/family/3770/specification.html
...s IT16 applies to dimensions in this data sheet unless otherwise specified. E3AS-HL Sensors Pre-wired Models/Pre-wired Connector Models E3AS-HL500[] (-M1TJ) E3AS-HL150[] (-M1TJ) Conn...
https://www.omron.com.au/products/family/3779/dimension.html
...) (Red light) Model Output NPN output PNP output IO-Link baud rate --- COM3 (230.4 kbps) *3 Pre-wired (2 m) *1 E3AS-HL500LMN 2M E3AS-HL500LMT 2M M8 Connector E3AS-HL500LMN M3 E3AS-HL500LMT M3...
...& Communication indicator (green*) * IO-Link Communication mode: blinking Connection method Pre-wired (standard cable length: 2 m), M8 Connector, M12 Pre-wired Smartclick Connector (...
https://www.omron.com.au/products/family/3779/specification.html
...ss otherwise specified. DC 3-Wire PREMIUM Model DC 3-wire (Quadruple/Triple distance model) Pre-wired Models Pre-wired Connector Models (Shielded) Note: Refer to the figure below the...
https://www.omron.com.au/products/family/3790/dimension.html
...d Body size Opera-tion mode Model PNP NPN IO-Link (COM3) IO-Link (COM2) *5 --- *5 M8 (4 mm) Pre-wired (2 m) *2 38 mm *3 NO E2E-X4B1T8 2M E2E-X4B1D8 2M E2E-X4C18 2M NC - E2E-X4B28 2M E2E-X4C28...
..., and Z directions 1,000 m/s 2 10 times each in X, Y, and Z directions Degree of protection Pre-wired Models, Pre-wired Connector Models: IEC 60529: IP67, ISO 20653 (old standard: DI...
https://www.omron.com.au/products/family/3790/specification.html
... NEXT Series (Spatter-resistant, Double distance/Single distance model) DC 3-wire/DC 2-wire Pre-wired Model/Pre-wired Connector Model Connector Models (M12 Connector, M8 (4-pin) Conn...
https://www.omron.com.au/products/family/3791/dimension.html
...y 5, 2023 E2EQ NEXT Series Model Number Legend *1. (8) is only shown in the model number of Pre-wired Models. Note: The purpose of this model number legend is to provide understanding of the ...
...torage: -40 to 85°C (with no icing or condensation) Note: The UL temperature rating for M12 Pre-wired Connector Models is -25 to 70°C. Ambient humidity range Operating/Storage: 35% to 95% (wi...
https://www.omron.com.au/products/family/3791/specification.html
...roduct Ordering Information Part Description Part Number V410-H XD Handheld Reader, Black Grey, Wired, with X-Mode V410-HDS4608XD V410-H SR Handheld Reader, Black Grey, Wired V410-HD...
...pecifications Dimensions Catalog / Manual / CAD / Software last update: July 3, 2023 (Unit: mm) Wired Wireless last update: July 3, 2023...
https://www.omron.com.au/products/family/3804/dimension.html
... 3, 2023 Product Ordering Information Part Description Part Number V450-H, Handheld Reader DPM, Wired V450-HDS3608-0001 V450-H, Handheld Reader DPM, Wireless V450-HDS3678-0001 Accessories App...
...reless Reader Dimensions 7.3 in. H x 3.0 in. W x 5.6 in. D 186 mm H x 77 mm W x 143 mm D V450-H Wired Reader Dimensions 7.3 in. H x 3.0 in. W x 5.2 in. D 185 mm H x 77 mm W x 132 mm D V450-H ...
https://www.omron.com.au/products/family/3804/specification.html
...SD Card 2 GB HMC-SD293 4 GB HMC-SD493 16 GB HMC-SD1A3 --- Mouse Recommended Products Driverless wired mouse (A mouse that requires the mouse driver to be installed is not supported.) --- Ethe...
... Approximately 10 scenes (Varies depending on usage conditions.) Operating on UI USB Mouse Yes (wired USB and driver is unnecessary type) Touch Panel Yes (RS-232C/USB connection: FH-MT12) Set...
https://www.omron.com.au/products/family/3827/specification.html
... applies to dimensions in this data sheet unless otherwise specified. Fiber Amplifier Units Pre-wired Amplifier Units E3X-ZV11 E3X-ZV21 E3X-ZV41 E3X-ZV51 E3X-MZV11 E3X-MZV21 E3X-MZV41 E3X-MZV...
https://www.omron.com.au/products/family/3831/dimension.html
...el model Type Connecting method Inputs/ outputs Model NPN output PNP output Standard models Pre-wired (2 m) 1 output E3X-ZV11 2M E3X-ZV41 2M Wire-saving Connector E3X-ZV6 E3X-ZV8 M8 Connector...
...X-ZV21 E3X-ZV7 PNP output E3X-ZV41 E3X-ZV8/ZV8M E3X-ZV44 E3X-ZV51 E3X-ZV9 Connecting method Pre-wired Wire-saving Connector *1 M8 Connector Pre-wired Wire-saving Connector *1 Inputs/...
https://www.omron.com.au/products/family/3831/specification.html