| Site Search | Product Search | IA Global Search |
... Name Sensing distance (typical) Model Quantity Remarks Reflectors 2 m (100 mm) * (rated value) E39-R1 1 Provided with E3S-AR[][] Retro-reflective Sensor. Small Reflectors 1.3 m (100 mm) * E3...
...12, 17, 22, 32, 37, 42, 62, 67, 72, 82, 87, 92 Sensing distance 7 m 2 m (100 mm) *1 (When using E39-R1) 100 mm (wide view) (white paper 100 × 100 mm) 10 to 200 mm (white paper 100 × 100 mm) 7...
https://www.omron.co.id/products/family/410/specification.html
...1 mm 15 m 2.6-mm dia. Reflectors (A Reflector is required for each Retro-reflective Sensor) The E39-R1 Reflector is provided with the Sensor. Order other Reflectors separately if required. Na...
...R61(-M1J) Vertical E3S-CD61(-M1J) Vertical E3S-CD62(-M1J) Sensing distance 30 m 3 m (when using E39-R1) 700 mm (300 × 300 mm white paper) 2 m (300 × 300 mm white paper) Standard sensing objec...
https://www.omron.co.id/products/family/412/specification.html
... *2 E3JM-10S4T-NN *2 E3JM-10S4T-G-NN *2 E3JM-10S4T-NN-US *2 Retro- reflective with MSR function E39-R1 (provided) 4 m (Red light) Relay --- E3JM-R4M4 E3JM-R4M4-G E3JM-R4M4-US E3JM-R4M4T E3JM-...
...)-US E3JM-DS70[]4(T) E3JM-DS70[]4(T)-G E3JM-DS70[]4(T)-US Sensing distance 10 m 4 m (When using E39-R1) White paper (200 × 200 mm): 700 mm Standard sensing object Opaque: 14.8-mm dia. min. Op...
https://www.omron.co.id/products/family/421/specification.html
...o hexagonal bolts and nuts. It cannot be mounted to the Sensor alone. E3Z + E39-L93[] E39-R1 (Reflector) + E39-L93[] Note: E39-L96 required. E39-R3 (Reflector) + E39-L93[] E39-L150 ...
...al / CAD / Software last update: September 23, 2012 Appearance Name Model Applicable models E3Z E39-R1 E39-R3 Sensor Adjuster *1 Horizontal mounting, flexible type E39-L93FH Yes Yes *2 Yes Ve...
...Accessories: Phillips screws (2) (M3 ✕ 18, P=0.5, Stainless) Nut plate (1) Reflector dimensions E39-R1, E39-R1S, E39-R1K* Material, reflective surface: acrylic Rear surface: ABS * E39-R1K onl...
...25.4) E39-L93FH Stainless steel (SUS304) 1 Holder (upper) Heat-resistant ABS resin 1 E3Z (25.4) E39-R1/E39-R3 Holder (lower) 66 nylon 1 Pipe Stainless steel (SUS304) 1 Bolts M4 × 12 with Hexa...
...d E3S-R8[]. Reflector Name Sensing distance Model Quantity Remarks Reflector Refer to Datasheet E39-R1 1 Provided with the E3S-R. Note: Refer to Reflectors on E39-L/F39-L/E39-S/E39-R for deta...
...4, R1E42 PNP --- E3S-R31, R36, R81, R86 --- --- Sensing distance 300 mm [100 mm] *2 (When using E39-R1) 1 m [100 mm] *2 (When using E39-R1) 300 mm (When using E39-R1) 1 m (W...
https://www.omron.com.au/products/family/1157/specification.html
... E39-RP1 Material: [Reflective surface] Methacrylate resin [Back] ABS E32-R16 2M (Free Cutting) E39-R1 (Provided) Material: [Reflective surface] Methacrylate resin [Back] ABS E32-R21 2M (Free...
https://www.omron.com.au/products/family/1532/dimension.html
...E3Z-LL88 Accessories (Order Separately) Slit E39-S65A Material SUS301 stainless steel Reflector E39-R1 Materials Reflective surface: Acrylic Rear surface: ABS Reflector E39-R6 Materials Refle...
https://www.omron.com.au/products/family/1747/dimension.html
...Receiver E3Z-LT86-D Retro- reflective with MSR function Pre-wired (2 m) *2 15 m (300 mm) (Using E39-R1) 7 m (200 mm) (Using E39- R12) 7 m (200 mm) (Using E39-R6) E3Z-LR61 2M E3Z-LR81 2M Conne...
...ensing distance * Model Quantity Remarks Rated value Reference value Reflector 3 m (100 mm) --- E39-R1 1 Reflectors are not provided with Retro-reflective models. •The MSR function is enabled...
... E3ZM-D82 E3ZM-D87 Sensing distance 15 m 0.8 m 4 m [100 mm] (Using E39-R1S) 3 m [100 mm] (Using E39-R1) 1 m (White paper 300 × 300 mm) Spot diameter (typical) --- Standard sensing object Opaq...
https://www.omron.com.au/products/family/1764/specification.html
...ensing distance * Model Quantity Remarks Rated value Reference value Reflector 3 m (100 mm) --- E39-R1 1 Reflectors are not provided with Retroreflective models. The MSR function is enabled. ...
...-CD82 (-M1TJ) Sensing distance 15 m 20 m 4 m [100 mm] *1 (Using E39-R1S) 3 m [100 mm] *1 (Using E39-R1) 1 m (White paper 300 × 300 mm) Spot diameter --- Standard sensing object Opaque: 12-mm ...
https://www.omron.com.au/products/family/1853/specification.html
... with the Sensor. The MSR function is enabled. Note: Previous OMRON Retroreflective Reflectors (E39-R1/-R1S/-R2/-R3/-R9/-R10/-R1K/-RS1/-RS2/-RS3, etc.) cannot be used with the E3ZM-B. * Value...