| Site Search | Product Search | IA Global Search |
... ✕ 85 (D) ✕ 68 (H) mm (8-point Output Block width is 102 mm). • Connects to the PLC through the connector, and requires only a snap-in operation. • Surge suppressor circuit built-in. • Immedi...
...g / Manual / CAD / Software last update: May 26, 2025 • Connects to a PLC with a simple snap-in connector. • The G70A-ZOC16-3 cab be combined with a DRT1-OD32ML I/O Terminal for DeviceNet con...
..., or Camera Link interface Connect the camera directly to a monitor with a HDMI or BNC (HD-SDI) connector to build an observing system without a PC Analog interface cameras TV format interfac...
...on from the Slave Unit to improve equipment operating rates and maintainability. Communications connector and removable I/O terminal block enable faster startup times and improved maintainabi...
... use of a movable lock bolt makes it possible to connect the Smartclick XS5 to a screw-type M12 connector. All combinations are connectable. The Smartclick XS5 "clicks" to tell you it's conne...
...es and addresses are set using rotary switches, so setting errors are reduced. • Communications connector and removable I/O terminal block enable maintenance without disconnecting wiring. las...
...rface bonding techniques blocks the ingress of cutting oil through the joined surfaces into the connector. No Cutting Oil Ingress by Any Path Unique Structure In addition to cable sheaths, jo...
...g sections. Moreover, using the same new HNBR/fluoride rubber as in oil-resistant components of connector mating sections helps improve the overall oil resistance. Special PVC Cable + Molding...
...ons Catalog / Manual / CAD / Software last update: September 1, 2020 • Water-resistive, compact connector meets IP67 requirements. • Conventional M8 screw-on models are available along with S...
...system more modular, simplifies maintenance, and reduces downtime. • Connectors with Cables and Connector Assemblies are available. • Three types of Connector Assembly: Crimping, sol...
...• Can be combined with a DRT2-OD32ML I/O Terminal for DeviceNet connectivity or an SRT2-VOD16ML Connector Terminal for CompoBus/S connectivity. • Built-in diode absorbs coil surge. • Mount ei...
...6 can be combined with a DRT1-OD32ML I/O Terminal for DeviceNet connectivity or an SRT2-VOD16ML Connector Terminal for CompoBus/S connectivity. • Equipped with surge-absorbing diodes. • Relay...
... ✕ 85 (D) ✕ 68 (H) mm (8-point Output Block width is 102 mm). • Connects to the PLC through the connector, and requires only a snap-in operation. • Surge suppressor circuit built-in. • Immedi...
...g / Manual / CAD / Software last update: May 26, 2025 • Connects to a PLC with a simple snap-in connector. • The G70A-ZOC16-3 cab be combined with a DRT1-OD32ML I/O Terminal for DeviceNet con...
...on from the Slave Unit to improve equipment operating rates and maintainability. Communications connector and removable I/O terminal block enable faster startup times and improved maintainabi...
... use of a movable lock bolt makes it possible to connect the Smartclick XS5 to a screw-type M12 connector. All combinations are connectable. The Smartclick XS5 "clicks" to tell you it's conne...
...es and addresses are set using rotary switches, so setting errors are reduced. • Communications connector and removable I/O terminal block enable maintenance without disconnecting wiring. las...
...rface bonding techniques blocks the ingress of cutting oil through the joined surfaces into the connector. No Cutting Oil Ingress by Any Path Unique Structure In addition to cable sheaths, jo...
...es for fast workpieces to accurately set the threshold. Wire-saving and work-saving Wire-saving Connector Models Reduce Wiring Work Power is supplied from the Master Connector; the S...
...g sections. Moreover, using the same new HNBR/fluoride rubber as in oil-resistant components of connector mating sections helps improve the overall oil resistance. Special PVC Cable + Molding...