| Site Search | Product Search | IA Global Search |
...glish 日本語 Print Page Image Coil ratings 24 VDC 30 mA Contact form 4PST-NO/DPST-NC Contact rated load 250 VAC 10 A (NO contact: Resistive load) 250 VAC 6 A (NC contact: Resist...
... (p-p) 10 % max. Current consumption 21 mA Control output Output type PNP open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 5 mA ...
... 21 VDC 23.8 mA Contact form 4PST-NO/DPST-NC Contact material Au plating+Ag alloy Contact rated load 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) Terminal struc...
... 24 VDC 20.8 mA Contact form 4PST-NO/DPST-NC Contact material Au plating+Ag alloy Contact rated load 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) Terminal struc...
... 48 VDC 10.4 mA Contact form 4PST-NO/DPST-NC Contact material Au plating+Ag alloy Contact rated load 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) Terminal struc...
... 24 VDC 20.8 mA Contact form 5PST-NO/SPST-NC Contact material Au plating+Ag alloy Contact rated load 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) Terminal struc...
... (p-p) 10 % max. Current consumption 21 mA Control output Output type NPN open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 5 mA ...
... (p-p) 10 % max. Current consumption 21 mA Control output Output type NPN open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 5 mA ...
... (p-p) 10 % max. Current consumption 21 mA Control output Output type PNP open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 5 mA ...
... (p-p) 10 % max. Current consumption 21 mA Control output Output type NPN open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 5 mA ...
...z 9.2 mA Contact form 4PDT Contact method Single Contact material Au plating + Ag Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...A Contact form 4PDT Contact method Bifurcated Contact material Au clad + Ag alloy Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...tact form 4PDT Contact method Bifurcated crossbar Contact material Au clad + AgPd Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.3 A (Inductive load (cosφ = 0.4))...
...tact form 4PDT Contact method Bifurcated crossbar Contact material Au clad + AgPd Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.3 A (Inductive load (cosφ = 0.4))...
...tact form 4PDT Contact method Bifurcated crossbar Contact material Au clad + AgPd Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.3 A (Inductive load (cosφ = 0.4))...
...tact form 4PDT Contact method Bifurcated crossbar Contact material Au clad + AgPd Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.3 A (Inductive load (cosφ = 0.4))...
...tact form 4PDT Contact method Bifurcated crossbar Contact material Au clad + AgPd Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.3 A (Inductive load (cosφ = 0.4))...
...tact form 4PDT Contact method Bifurcated crossbar Contact material Au clad + AgPd Contact rated load 220 VAC 1 A (Resistive load) 220 VAC 0.3 A (Inductive load (cosφ = 0.4))...
...R Contact form 4PDT Contact method Bifurcated Contact material Au clad + Ag alloy Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...8 mA Contact form 4PDT Contact method Bifurcated Contact material Au plating + Ag Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4))...