| Site Search | Product Search | IA Global Search |
...ghting, solder terminals/ tab terminals (#110 t=0.5) Mounting ring Lock ring Socket dismounting lever Packing (t0.5) (for IP66 oil-resistant type only) 27.4 (31.7) 23.5 23.9 24 9.5 6 48.9 21 ...
https://www.ia.omron.com/data_pdf/cat/m16_ds_e_7_9_csm605.pdf
...S_DS_E_6_8 1 General-purpose Relays MK-S (New Models) New Super MK Relays. Models with Latching Lever Added to the Series. •Same mounting and internal wiring as the previous Super MK Relays •...
https://www.ia.omron.com/data_pdf/cat/mk-s_ds_e_6_8_csm1382.pdf
...contact status. •The color of the LED shows whether the coil voltage is AC or DC. With latching lever •Useful for the operation check of relay sequence circuits. •The coil voltage AC/DC can b...
https://www.ia.omron.com/data_pdf/cat/my-gs_ds_e_10_1_csm1051922.pdf
... the difference between Relays with different specifications. Operation of models with latching lever can be confirmed without energizing the coil. Standard Models The color of the operation ...
https://www.ia.omron.com/data_pdf/cat/my-gs_j196-e1_5_2_csm1051923.pdf
...ts Plug-in terminals PCB terminals Case-surface mounting With operation indicator With latching lever Standard models (compliant with Electrical Appliances and Material Safety Act) 2 Single M...
https://www.ia.omron.com/data_pdf/cat/my_myk_myq_myh_j219-e1_10_25_csm59.pdf
... DIN Track to the front surface of the CPU Unit. *2. The dimension from the terminal block lock lever to the back surface of the CPU Unit. For dimensions after attaching the communications ca...
https://www.ia.omron.com/data_pdf/cat/nx1_p130-e1_4_11_csm1063211.pdf
...2 Dimensions (Unit: mm) NX-Series NX502 CPU Unit *1. The dimension from the terminal block lock lever to the back surface of the CPU Unit. *2. The dimension from the attachment surface of the...
https://www.ia.omron.com/data_pdf/cat/nx5_p159-e1_4_6_csm1124879.pdf
...ed roller plunger D4ER-1D21N D4ER-1D22N Sealed crossroller plunger D4ER-1E21N D4ER-1E22N Roller lever D4ER-1G21N D4ER-1G22N Long roller plunger D4ER-1L21N D4ER-1L22N Type Cable type Micro loa...
https://www.ia.omron.com/data_pdf/cat/oil-resistant_components_y215-e1_6_6_csm1053244.pdf
... AC/DC specifications. •Indicators indicate the presence or absence of signals. Use the display lever inside each relay for fault diagnosis. (Some relays do not have this lever depen...
https://www.ia.omron.com/data_pdf/cat/p7tf-is16_os16_os08_ds_e_7_1_csm1056312.pdf
... max. External connection termi- nals CS1W-PTS55/56, PDC55: 24-point detachable terminal block (lever type) (M3 screws, with tightening torque of 0.5 N⋅m) CS1W-AD161: MIL connectors (34-pin×2...
https://www.ia.omron.com/data_pdf/cat/plc-based_process_control_p051-e1_9_17_csm2684.pdf
...11.4 16 Proper range (2) (3) Use the set position indicator plate to adjust the position of the lever to the appropriate position on site. After operation, adjust the pointer of the set posit...
https://www.ia.omron.com/data_pdf/cat/predictive_maintenance2_y237-e1-02.pdf
...over 1. Wedge a flat-blade screwdriver into the groove on either side of the rubber bushing and lever it off alternately. (The cover may break if you lever it too much on one side.) ...
https://www.ia.omron.com/data_pdf/cat/ps-_s(r)_-31_ds_e_7_7_csm21.pdf
...d Color coded stoppers Detachment prevention of relays/coil voltage line identification Release lever Relay easily fixed/ removed Test switch Easy circuit check 90 mm 6.2 mm *1. According to ...
...minals and contact terminals are completely separated in an organized wiring layout. •A Release Lever is provided as a standard feature. (except -L models) •DIN terminal numbers are indicated...
https://www.ia.omron.com/data_pdf/cat/pyf-pu_p2rf-pu_j212-e1_6_18_csm1050159.pdf
... torque. •DIN terminal numbers also indicated. Contact terminal (common) Coil terminals Release Lever (sold separately) Label (sold separately) Contact terminal (NO) Contact terminal (NC) PYF...
https://www.ia.omron.com/data_pdf/cat/pyf__s_p2rf-__-s_ds_e_2_5_csm665.pdf
...unger SHL-Q2255 SHL-Q2255-01 Panel mount crossroller plunger SHL-Q2155 SHL-Q2155-01 Short hinge lever SHL-W55 SHL-W55-01 Hinge lever SHL-W155 SHL-W155-01 Type Standard Micro load Act...
https://www.ia.omron.com/data_pdf/cat/shl_ds_e_4_6_csm586.pdf
...a malfunction period of 1 ms max. Contact Specifications Actuator Model Pin plunger TZ-1G Hinge lever TZ-1GV Short hinge roller lever TZ-1GV22 Hinge roller lever TZ-1GV2 Fix...
https://www.ia.omron.com/data_pdf/cat/tz_ds_e_2_2_csm572.pdf
...7SA No. of poles 4 6 Socket model P7SA-10F-ND-PU DC24 P7SA-14F-ND-PU DC24 Appearance *A release lever is not included. 22 Slim I/O Relays G2RV-ST Slim I/O Solid State Relays G3RV-ST ・Slim I/...
https://www.ia.omron.com/data_pdf/cat/value_design_for_panel_y235-e1_6_4_csm1101680.pdf
..., WLG/High-sensitivity and High-precision models •Wide variety of head shapes, including Roller Lever, Plunger, Flexible Rod, and Fork Lock Lever Switches (General-purpose Switches)....
https://www.ia.omron.com/data_pdf/cat/wl-n_wlg_c151-e1_4_4_csm1057870.pdf
...l •M20 with ground terminal •1/2 14NPT with ground terminal — WLM@-LD ———— 45°45°•With a Roller Lever 80°80°•Overtravel is large, making setting the dog easier. •Mounting is compatible with W...
https://www.ia.omron.com/data_pdf/cat/wl_ds_e_19_8_csm582.pdf