| Site Search | Product Search | IA Global Search |
...NX-ECS[][][] NX-series SSI Input Unit/Features | OMRON Industrial Automation Singapore NX-ECS[][][] Synchronous Serial Interface (SSI) to connect external axes to the Sysmac...
...NX-PG0[][][] NX-series Pulse Output Unit/Features | OMRON Industrial Automation Singapore NX-PG0[][][] Positioning control with pulse outputs to command stepper motor drives...
...NX701-1[]20 NX-Series NX701 Database Connection CPU Units/Features | OMRON Industrial Automation Singapore NX701-1[]20 The Controller can be directly connected to a database. No special Unit,...
...NX-TC NX-series Temperature Control Unit/Features | OMRON Industrial Automation Singapore NX-TC Optimize Control by Detecting Status Changes Easily Satisfy Both Productivity...
...NX-TS NX-series Temperature Input Unit/Features | OMRON Industrial Automation Indonesia NX-TS Standard and high-speed, high-precision temperature measurement and contro...
...NX-EC0[][][] NX-series Incremental Encoder Input Unit/Features | OMRON Industrial Automation Indonesia NX-EC0[][][] More precise timing control by synchronizing the position...
...NX-ECS[][][] NX-series SSI Input Unit/Features | OMRON Industrial Automation Indonesia NX-ECS[][][] Synchronous Serial Interface (SSI) to connect external axes to the Sysmac...
...NX-PG0[][][] NX-series Pulse Output Unit/Features | OMRON Industrial Automation Indonesia NX-PG0[][][] Positioning control with pulse outputs to command stepper motor drives...
...NX-TC NX-series Temperature Control Unit/Features | OMRON Industrial Automation Indonesia NX-TC Optimize Control by Detecting Status Changes Easily Satisfy Both Productivity...
...NX-TS NX-series Temperature Input Unit/Features | OMRON Industrial Automation Australia NX-TS Standard and high-speed, high-precision temperature measurement and contro...
...NX-EC0[][][] NX-series Incremental Encoder Input Unit/Features | OMRON Industrial Automation Australia NX-EC0[][][] More precise timing control by synchronizing the position...
...NX-ECS[][][] NX-series SSI Input Unit/Features | OMRON Industrial Automation Australia NX-ECS[][][] Synchronous Serial Interface (SSI) to connect external axes to the Sysmac...
...NX-PG0[][][] NX-series Pulse Output Unit/Features | OMRON Industrial Automation Australia NX-PG0[][][] Positioning control with pulse outputs to command stepper motor drives...
...NX-TC NX-series Temperature Control Unit/Features | OMRON Industrial Automation Australia NX-TC Optimize Control by Detecting Status Changes Easily Satisfy Both Productivity...
...NX-TS NX-series Temperature Input Unit/Features | OMRON Industrial Automation Vietnam NX-TS Standard and high-speed, high-precision temperature measurement and control ...
...NX-EC0[][][] NX-series Incremental Encoder Input Unit/Features | OMRON Industrial Automation Vietnam NX-EC0[][][] More precise timing control by synchronizing the position d...
...NX-ECS[][][] NX-series SSI Input Unit/Features | OMRON Industrial Automation Vietnam NX-ECS[][][] Synchronous Serial Interface (SSI) to connect external axes to the Sysmac s...
...NX-PG0[][][] NX-series Pulse Output Unit/Features | OMRON Industrial Automation Vietnam NX-PG0[][][] Positioning control with pulse outputs to command stepper motor drives a...
...NX-TC NX-series Temperature Control Unit/Features | OMRON Industrial Automation Vietnam NX-TC Optimize Control by Detecting Status Changes Easily Satisfy Both Productivity a...
...NX-AD2203 アナログ入力ユニット | オムロン制御機器 アナログ入力ユニット NX-AD2203 商品概要 詳細情報 オンライン購入 形・シリーズ 輸出該非判定 ご利用条件 注意事項・凡例 注意事項・凡例 ...