| Site Search | Product Search | IA Global Search |
...h-beam models. • Shock resistance rated at 1,000m/s 2 . • Product lineup includes metal M12 pre-wired connector models. • NPN/PNP selector switch output. last update: December 19, 2013...
...ul to help prevent disconnection. Cable protector provided as a standard feature. DC 2-Wire Pre-wired models with oil-resistant reinforced PUR Cable added to the lineup last update: October 1...
...atter resistance. • Long Sensing-distance Models added for sensing distances up to 15 mm. • Pre-wired Smartclick Connector Models are also available. last update: April 21, 2017...
...with aluminum or iron chips sticking to the Sensor. Only the sensing object is detected. • Pre-wired Smartclick Connector Models also available. last update: April 21, 2017...
...2 10 times each in X, Y, and Z directions Degree of protection IP66 (IEC) Connection method Pre-wired Models (Standard cable length: 1m) Weight (packed state) Approx. 1.5 kg Materials Case: A...
https://www.omron-ap.com/products/family/479/specification.html
...s 2 10 times each in X, Y, and Z directions Degree of protection IEC IP67 Connection method Pre-wired Models (Standard cable length: 1 m) Weight (packed state) Approx. 1.4 kg Materials Case D...
https://www.omron-ap.com/products/family/480/specification.html
...-S1 Note: Tighten each M3 screw of the terminal block to a torque of 0.59 N·m. max. Sensor (pre-wired) GLS-S1-L Magnet GLS-M1 Note:The shape of the magnet is the same for Pre-wired M...
...July 7, 2015 Terminal Block Model (Sensor) Name Model Set GLS-1 Sensor GLS-S1 Magnet GLS-M1 Pre-wired Model (Sensor) Name Cable length Model Set 1 m GLS-1L Sensor GLS-S1-L Note: A magnet of t...
...nd Z directions Degree of protection IP40 (IEC) IP62 (IEC) Connection method Terminal block Pre-wired (standard cable length: 1 m) Materials Sensor ABS Magnet last update: December 2, 2021...
https://www.omron-ap.com/products/family/481/specification.html
...roved oil-proof construction with sealed bearings) • Side or back connections are possible. Pre-wired Models with cable connected at an angle. last update: April 21, 2017...
...hree times each in X, Y, and Z directions Degree of protection IP64 (IEC) Connection method Pre-wired (Standard cable length: 2 m) Weight (packed state) Approx. 160 g (Emitter and Receiver) M...
https://www.omron-ap.com/products/family/504/specification.html
... Software. In addition, the number of ON/OFF operations and total operating time of the devices wired to the slave are counted at the slave, which enables providing notification when maintena...
...of 25 mm. • Models are available with one or two light axes. • Models are available with M8 pre-wired connectors. last update: December 19, 2013...
...pdate: April 8, 2024 • Provides a backup time of 500 ms at an output current of 2.5 A. • Can be wired to the 24-V output from the S8VS Supplies. • Connects to an S8TS Power Supply via an S8T-...
...r E6CP-AG5C-C. --- --- E6C3-A 8 dia. --- --- --- △ --- E6F-A 10 dia. --- --- --- --- ○ Only Pre-wired Models E6J-A 4 dia. --- ○ --- --- --- Couplings Specification Resin, different end diamet...
...d removes all worries of the coating coming off. Simple, Yet Dependable M12 Twist-and-Click Pre-wired Connectors These Connectors match the XS5 Connectors released from August 2006, which red...
...er needs change, it can be adapted quickly and easily to meet those needs. Flexible Unlike hard-wired safety relays, the Omron G9SP can be reconfigured to multiple purposes. Because it is a s...
.... EtherCAT branching connection With EtherCAT junction slaves, each process can be designed and wired as separated blocks. If an error occurs on one slave device, operation of the process tha...
...s Catalog / Manual / CAD / Software last update: July 1, 2019 (Unit: mm) M8 Size Short Body Pre-wired Models (Shielded) E2B-S08KS01-WP-[][]/E2B-S08KS02-WP-[][] Pre-wired Models (Unsh...
...ation Operation mode NO Operation mode NC M8 (Stain- less steel) *2 Single Shielded 1.5 mm Pre- wired Short PNP E2B-S08KS01-WP-B1 2M E2B-S08KS01-WP-B2 2M NPN E2B-S08KS01-WP-C1 2M E2B-S08KS01-...