| Site Search | Product Search | IA Global Search |
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NC Contact ...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Contact ...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit pos...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit pos...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Contact ...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit pos...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit pos...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 3: NO Contact ...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 3: NC Contact ...
...driving SSR) Control output 2 None Voltage output (for driving SSR) 1 point 12 VDC±20%, Maximum load current: 40 mA, PNP, with short-circuit protection circuit Auxiliary output Number of tota...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NO Contact ...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NO Unit pos...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NO Unit pos...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NC Contact ...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NC Unit pos...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NC Unit pos...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NO Unit position 3: NO Contact ...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NO Unit position 3: NC Contact ...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NC Unit position 3: NO Contact ...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 2: NC Unit position 3: NC Contact ...