| Site Search | Product Search | IA Global Search |
...ver: 20 mA max. Control output NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...ver: 20 mA max. Control output NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...ver: 20 mA max. Control output NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...ver: 20 mA max. Control output NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...ver: 20 mA max. Control output NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...ver: 20 mA max. Control output PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...ver: 20 mA max. Control output PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
... VAC 110 VAC Operating voltage range 75 to 125 VAC Input impedance 41 kΩ±20% Operate voltage 75 V max.AC Release voltage 20 V min.AC Output Rated load voltage 100 to 240 VAC Load vol...
...AC 220 VAC Operating voltage range 150 to 250 VAC Input impedance 72 kΩ±20% Operate voltage 150 V max.AC Release voltage 40 V min.AC Output Rated load voltage 100 to 240 VAC Load vol...
...ge 12 VDC Operating voltage range 9.6 to 14.4 VDC Input impedance 900 Ω±20% Operate voltage 9.6 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...e 24 VDC Operating voltage range 19.2 to 28.8 VDC Input impedance 2 kΩ±20% Operate voltage 19.2 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...range 4 to 28 VDC Input impedance 15 mA max. (Constant-current input circuit) Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...range 3 to 28 VDC Input impedance 15 mA max. (Constant-current input circuit) Operate voltage 3 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
... VAC 110 VAC Operating voltage range 75 to 125 VAC Input impedance 41 kΩ±20% Operate voltage 75 V max.AC Release voltage 20 V min.AC Output Rated load voltage 5 to 110 VDC Load volta...
...ver: 20 mA max. Control output PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...AC 220 VAC Operating voltage range 150 to 250 VAC Input impedance 72 kΩ±20% Operate voltage 150 V max.AC Release voltage 40 V min.AC Output Rated load voltage 5 to 110 VDC Load volta...
...age range 4 to 28 VDC Input impedance 1.5 kΩ+20% -10% Maximum operating range Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 5 to 110 VDC Load voltag...
...age range 3 to 28 VDC Input impedance 1.5 kΩ+20% -10% Maximum operating range Operate voltage 3 V max.DC Release voltage 1 V min.DC Output Rated load voltage 5 to 110 VDC Load voltag...
...age range 4 to 28 VDC Input impedance 1.5 kΩ+20% -10% Maximum operating range Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 4 to 48 VDC Load voltage...
...age range 3 to 28 VDC Input impedance 1.5 kΩ+20% -10% Maximum operating range Operate voltage 3 V max.DC Release voltage 1 V min.DC Output Rated load voltage 4 to 48 VDC Load voltage...